Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3044

SummaryFeaturesDocumentationProducts Matrix

The Si3044 is an integrated silicon Direct Access Arrangement (DAA) that offers global compliance through a programmable telephone line interface.

A digital synchronous serial interface is provided to connect to a wide variety of DSPs and host processors. The chipset is fully programmable for AC and DC termination, ringer impedance and ringer threshold, and the device supports billing tone detection, polarity reversal and pulse dialing enabling it to meet the most stringent global PTT requirements. The Si3044 offers a number of new features, including line voltage monitoring (up to 72 V in 2.25 V/bit resolution), parallel phone operation, higher transmit/receive levels (up to +3.2 dBm) and lower telephone line current consumption in on-hook line monitor (caller ID) mode.

Characteristic of Silicon Laboratories' DAA products, the Si3044 offers the highest level of integration by replacing the codec, isolation transformer, relays, opto-isolators, 2–4 wire hybrid and DC holding circuit with two 16-pin small outline SOIC packages. The Si3044 is pin-compatible with the Si3034 global DAA and Si3035 FCC/Japan DAA.

Si3044 Block Diagram


back to top