Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3052

SummaryFeaturesDocumentationProducts Matrix

The Si3052 is an integrated silicon direct access arrangement (DAA) with a peripheral component interface (PCI) that offers global compliance through a programmable telephone line interface.

The chipset (Si3052 and Si3018) is fully programmable for AC and DC termination, ringer impedance and ringer threshold and it supports billing tone detection, polarity reversal and pulse dialing, enabling it to meet the most stringent global PTT requirements. The Si3052 offers a number of enhanced features including ring validation, integrated call progress, speaker driver, low-cost 32.768 kHz clock crystal, internal PnP IDs and system lock-up protection. The Si3052 contains a 32-bit, 33 MHz, PCI 2.3 compliant interface and supports PCI Power Management Interface (PPMI) 1.1 with wake-on-ring.

Like other Silicon Laboratories DAA products, the Si3052 offers the highest level of integration by replacing the codec, isolation transformer, relay, opto-isolators, 2–4 wire hybrid and DC holding circuit with one 64-pin TQFP, one 16-pin SOIC and minimal external components.

Si3052 Block Diagram


back to top