Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3054

SummaryFeaturesDocumentationProducts Matrix

The Si3054 is an integrated silicon direct access arrangement (DAA) with an AC-Link interface that offers global compliance through a programmable telephone line interface.

The chipset (Si3054 and Si3018) is fully programmable for AC and DC termination, ringer impedance and ringer threshold and it supports billing tone detection, polarity reversal and pulse dialing, enabling it to meet the most stringent global PTT requirements. The Si3054 offers a number of enhanced features including ring validation, integrated call progress, speaker driver, external 14.31818 MHz clock support, internal PnP IDs, SDATA_IN switching and system lock-up protection. The small number of external components needed with the Si3054 allows new types of combo-function cards to be realized in very small form factors.

Like other Silicon Laboratories DAA products, the Si3054 offers the highest level of integration by replacing the codec, isolation transformer, relay, opto-isolators, 2–4 wire hybrid and DC holding circuit with two 16-pin SOIC or TSSOP packages and minimal external components.

Si3054 Block Diagram


back to top