Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3000

SummaryFeaturesDocumentation

The Si3000 is a complete solution for voice I/O such as handsets in MFP devices. It can be connected directly to any high-speed ISOmodem system-side chip to support a telephone handset. In this case, an extended AT command set is available to control the Si3000.

In addition to a codec (A/D, D/A), the device integrates a microphone preamplifier, 3- input mixer, +12.5 to –34.5 dB of programmable gain, headphone/speaker driver, and an integrated handset hybrid for direct connection to a 2-wire telephone handset. Programmable gain and attenuation settings are available on both the A/D converter and the D/A converter signal paths with 1.5 dB step resolution. Programmable gain/attenuation is implemented using a zero crossing technique to enable “click-free” level transitions. Operation from a single +5 V or a single +3.3 V power supply makes the device suitable for low power portable applications.

Si3000 Block Diagram


back to top