2. Customize
3. Confirmation

Configure Your Customized Si547 Oscillator

Output Frequencies

What is this?
Enter your requested frequencies. Device is factory-customized to support any combination of frequencies.
LVPECL/LVDS/CML = 0.2 to 1500 MHz
HCSL = 0.2 to 400 MHz
CMOS/Dual CMOS = 0.2 to 250 MHz
Frequency A: (FS1 = 0, FS0 = 0)
 MHz
Frequency B: (FS1 = 0, FS0 = 1)
 MHz
Frequency C: (FS1 = 1, FS0 = 0)
 MHz
Frequency D: (FS1 = 1, FS0 = 1)
 MHz

Additional Specifications

Output Format and Supply Voltage:
One orderable part number supports all VDDs shown
Temperature Stability / Total Stability:
Total Stability = Temperature Stability + Initial Accuracy + Load Pulling + VDD variation + Aging for 20yrs at 70C
OE Pin Location and Polarity:
OE = Output Enable
Package Option:
zoom
X

Block Diagram