2. Customize
3. Confirmation

Configure Your Customized Si566 Oscillator

Output Frequencies

What is this?
Enter your requested frequencies. Device is factory-customized to support any combination of frequencies.
LVPECL/LVDS/CML = 0.2 to 3000 MHz
HCSL = 0.2 to 400 MHz
CMOS/Dual CMOS = 0.2 to 250 MHz
Frequency A, FS=0:
 MHz
Frequency B, FS=1:
 MHz

Additional Specifications

Output Format and Supply Voltage:
One orderable part number supports all VDDs shown
Temperature Stability:
Tuning Slope:
Minimum APR:
VDD=3.3V: 20; VDD=2.5V: --; VDD=1.8V: --
OE Pin Location and Polarity:
OE = Output Enable
Package Option:
zoom
X

Block Diagram