2. Customize
3. Confirmation

Configure Your Customized Si569 Oscillator

Output Frequencies

What is this?
Enter your requested frequencies. Device is factory-customized to support any combination of frequencies.
Frequency Range:
Number of Startup Frequencies Available:
Startup Frequency:
 MHz
I2C Address:
 hex format

Additional Specifications

Output Format and Supply Voltage:
Temperature Stability:
Tuning Slope:
Minimum APR:
VDD=3.3V: 20; VDD=2.5V: --; VDD=1.8V: --
OE Pin Location and Polarity:
Package Option:
zoom
X

Block Diagram