Device/Module image

Si4624

Si462x Digital Data Receivers

Si4624 single-chip digital data receivers are a 100% CMOS digital radio broadcast receiver IC for automotive infotainment systems, enabling HD Radio/DAB/DAB+ services reception, and providing significant advances in size, power consumption, and performance.  Si4624 data receivers offer a complete and cost-effective platform to support global analog and digital AM, FM, and VHF band III radio standards by integrating multiband RF tuner, demodulator, and channel decoder on a single die. The high level of integration and complete system production test simplifies design-in, increases system quality, and improves reliability and manufacturability. 

Supporting worldwide analog AM and FM radio reception, Si4624 devices incorporate a fully integrated decoder for the European Radio Data System (RDS) and the North American Radio Broadcast Data System (RDBS). Functions include all required symbol decoding, block synchronization, error detection, and error correction. 

The digital data receivers are built on proven and patented digital low intermediate frequency (low-IF) receiver architecture, delivering superior RF performance and interference rejection. The solution offers auto-calibrated digital tuning, and proven AM/FM seek functionality based on multiple signal quality and band parameters. In addition, Si4624 devices provide an integrated clock oscillator or accept a reference clock and support a selectable control interface (SPI or I²C).

 

Key Specs

 
Mono/Stereo
NA
RDS
Yes
FM
Yes
AM
No
AMHD
No
FMHD
No
DAB/DAB+
Yes
HD Radio Certification
No
Mono/Stereo
NA
RDS
Yes
FM
Yes
AM
No
AMHD
No
FMHD
No
DAB/DAB+
Yes
HD Radio Certification
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results