Device/Module image

Si47907

Automotive Tuners

 Si47907 analog AM/FM receiver and digital radio tuners set a new standard for automotive broadcast reception.  Meeting rigorous automotive quality standards, our Si47907 automotive tuners are the most integrated monolithic ICs in the industry with the smallest external bill of materials. Using a common software API, designers can reuse their R&D across multiple product lines. Our automotive tuners can scale from low cost single tuner AM/FM radios to high performance systems with multiple tuners and multiple antennas. 

 

Key Specs

 
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
No
RDS
Yes
DRM30/DRM+
Yes
HD Radio
No
DAB/DAB+
No
FM Diversity
No
Audio System
No
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
No
RDS
Yes
DRM30/DRM+
Yes
HD Radio
No
DAB/DAB+
No
FM Diversity
No
Audio System
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results