Device/Module image

Si47921

Automotive Tuners with Audio Systems

The high performance Si47921 is the most integrated monolithic IC in the industry with the smallest external bill of materials. The Si47921 integrates AM/FM radio receiver with audio processing and sets a new standard for automotive broadcast reception. The integrated audio processing sub-system provides a complete solution to synchronize, process, aggregate, and distribute digital and analog audio signals in the head-unit. 

Using a common software API, designers can reuse their R&D across multiple product lines. The Si47921 meets rigorous automotive quality standards and can scale from low cost single tuner AM/FM radios to high performance systems with multiple tuners and multiple antennas.

 

Key Specs

 
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
Yes
RDS
Yes
DRM30/DRM+
No
HD Radio
Yes
Audio System
Yes
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
Yes
RDS
Yes
DRM30/DRM+
No
HD Radio
Yes
Audio System
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results