Device/Module image

Si4703

Si4702/03 FM Radio Receivers

Si4702/03 FM radio receivers increase the ease and attractiveness of adding FM radio reception to mobile devices through small size and board area, minimum component count, flexible programmability and superior, proven performance. The highly flexible functionality of Si4702/03 FM radio receivers caters to the subjective nature of audio preferences and variable FM broadcast environments worldwide.

Built on our Si4700/01 FM tuner architecture, Si4702/03 devices are pin-and software-compatible to existing Si4700/01 FM tuner designs. Si4702/03 ICs benefit from proven digital integration and 100% CMOS process technology, resulting in a completely integrated solution.

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close