Device/Module image

Si4704

Si4704/05 FM Radio Receivers

Si4704/05 enhanced FM receivers are the most advanced portable solution available today offering digital audio out, worldwide FM band support and highly flexible and proven FM functionality in a simple API. 

Si4705 ICs offer digital audio out for FM recording, and the content can be tagged with RDS information, allowing song name and artist labels to be displayed, similar to MP3 meta data. Using the digital audio out, Si4705 devices can also reduce total system power consumption by avoiding unnecessary ADC/DAC conversions between the FM receiver and the host processor.

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
Yes
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results