Device/Module image

Si4706

Enhanced FM RDS/TMC Radio Receivers

Si4706 enhanced FM RDS/TMC radio receiver ICs provide full receive functionality from antenna to RDS/RBDS data for use as a dedicated data receiver. The 100% CMOS receiver is an ideal RDS/RBDS data receiver for Traffic Message Channel (TMC) and Open Data Applications (ODA) applications frequently used in conjunction with GPS functionality. The Si4706 offers a fully-integrated decoder for the European RDS and the North American RBDS. The product includes demodulation, symbol decoding, advanced error correction, detailed visibility to block-error rates (BLER), decoder reliability, synchronization status and times. Si4706 devices provide complete, decoded and error-corrected RDS groups (up to 25 groups at a time) in four 16-bit registers. 

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results