Si4707 Weather Band Radio Receiver

Si4707 ICs are the industry's first weather band (WB) radio receiver to include a specific area message encoding (SAME) processor. Leveraging our patented Si4700/01 FM tuner digital low intermediate frequency (low-IF) receiver architecture, Si4707 devices deliver superior RF performance combined with sophisticated digital processing to yield best-in-class audio quality and SAME data sensitivity. Si4707 weather band receivers provide space savings and low-power consumption necessary for portable devices, while delivering high performance and design simplicity desired for all weather alert radios.

With unmatched integration and PCB space savings, Si4707 devices only require one external component and less than 15 mm² of board area. In a tiny 3 mm x 3 mm QFN package, Si4707 eliminates the need for a front-end tuner IC, external ADC, DSP, RAM, and numerous discrete components found in traditional SAME weather band radios. The high integration and complete system production test simplifies design in, increases system quality, and improves manufacturability.

Package as small as
3x3 mm
Processor
SAME

Common Specs

  • Weather band support (162.4–162.55 MHz)
  • SAME processor
  • 1050 Hz alert tone detection
  • Frequency synthesizer with integrated VCO
  • WB digital tuning
  • Programmable reference clock
  • 2.7 to 5.5 V supply voltage
Find the Right Si4707 Weather Band Radio Receiver Device Select Columns
Select Columns
Part Number Tuning Method Display Method Mono/Stereo RDS FM AM SW LW WB TX EN55020
Digital Digital Stereo

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results