Device/Module image

Si4721

FM Radio Transceivers

Si472x devices are the industry's first single-chip FM radio transceivers. With unrivaled integration and performance, Si472x ICs enable an FM receiver and transmitter to be added to any portable device by using a single chip.  Featuring industry-leading size, performance, low-power consumption, and ease of use, Si472x devices offer full FM receiver and transmit capabilities in a single, ultra-small 3 mm x 3mm x 0.55 mm QFN package.

 

Key Specs

 
RDS
Yes
FM Stereo
Yes
FM transmitter
Yes
RDS
Yes
FM Stereo
Yes
FM transmitter
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results