Device/Module image

Si4730

AM/FM Radio Receivers

Si4730 ICs are the industry's first fully integrated, 100% CMOS AM/FM radio receivers, providing the space savings and low-power consumption necessary for portable devices while delivering the high performance and design simplicity desired for all AM/FM solutions. Our Si4730devices are the industry’s first integrated AM/FM tuners with an AUXIN ADC. The Si473x-D60 tuners offer unparalleled integration, audio quality, and performance for consumer audio applications requiring low power dissipation, minimal board area and exceptional audio processing. 

Offering unmatched integration and PCB space savings, the Si4730 ICs require only two external components and less than 15 mm² of board area. Si473x-D60 tuners offer a stereo analog input and internal ADCs multiplexed with the radio tuner front-end to support auxiliary analog system inputs without the need for additional external ADCs. 

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
Yes
SW
No
LW
No
WB
No
TX
No
EN55020
Yes
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
Yes
SW
No
LW
No
WB
No
TX
No
EN55020
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results