Device/Module image

Si4735

AM/FM/SW/LW Radio Receivers

Si4735 ICs are the industry's first fully integrated, 100% CMOS AM/FM/SW/LW radio receivers., providing the space savings and low-power consumption necessary for portable devices, while delivering the high performance and design simplicity desired for all AM/FM/SW/LW solutions. Offering unmatched integration and PCB space savings, Si4735 devices require minimal external components and less than 20 mm² of board area, excluding the antenna inputs. 

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
No
TX
No
EN55020
Yes
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
Yes
SW
Yes
LW
Yes
WB
No
TX
No
EN55020
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close