Device/Module image

Si4736

AM/FM/WB Radio Receivers

Si468x devices provide revolutionary advances in size, power consumption and performance to enable high-volume, cost-sensitive multimedia products to incorporate digital broadcast features. Si4736 ICs are the industry's first fully integrated, 100% CMOS AM/FM/WB and FM/WB radio receivers with all-in-one, ultra-low power, multi-band digital broadcast receivers to support global analog and digital radio standards, including AM, SW, LW, FM, FM RDS, HD, DAB, DAB+, DMB, and DRM(30).  Si4736 AM/FM/WB radio ICs provide the space savings and low-power consumption necessary for portable devices while delivering the high performance and design simplicity desired for all AM/FM/WB solutions. Offering unmatched integration and PCB space savings, Si4736 ICs require only two external components and less than 15 mm² of board area, excluding the antenna inputs.

Leveraging our patented Si4700/01 FM tuner's digital low intermediate frequency (low-IF) receiver architecture, Si4736 ICs deliver superior RF performance and interference rejection in both AM and FM bands. The high integration and complete system production test simplify design-in, increase system quality and improve manufacturability. Si468x digital radio receivers are the most cost-effective single-chip digital radio receivers available on the market today supporting worldwide radio reception and certified for both Digital Radio Tick Mark and AM/FM HD Radio.

 

Key Specs

 
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
Yes
SW
No
LW
No
WB
Yes
TX
No
EN55020
No
Tuning Method
Digital
Display Method
Digital
Mono/Stereo
Stereo
RDS
No
FM
Yes
AM
Yes
SW
No
LW
No
WB
Yes
TX
No
EN55020
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results