Device/Module image

Si4825-A20-CS

Mechanically-Tuned AM/FM Radio Receivers

Si4825-A20-CS devices are mechanically-tuned digital display CMOS AM/FM/SW radio receiver ICs that integrates the complete receiver function from antenna input to audio output. Si482x/3x devices offer unmatched integration and PCB space savings with minimum external components and a small board area.  Si482x/3x ICs require a simple application circuit and removes any requirements for manually tuning components during the manufacturing process. Si4820/24/25 devices are drop-in compatible with the Si4825-A20-CS, making the IC a simple product to design, manufacture and support across multiple product lines. Powered by two AAA batteries, the receiver has ultra-low power consumption and delivers the performance benefits of digital tuning to the AM/FM/SW analog radio market.  

For consumer applications that require EN55020 compliance, use Si4831/35/36 devices.

 

Key Specs

 
Tuning Method
Mechanical
Display Method
Analog
Mono/Stereo
Mono
RDS
No
FM
Yes
AM
Yes
SW
Yes
LW
No
WB
No
TX
No
EN55020
No
Tuning Method
Mechanical
Display Method
Analog
Mono/Stereo
Mono
RDS
No
FM
Yes
AM
Yes
SW
Yes
LW
No
WB
No
TX
No
EN55020
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results