Device/Module image

Si4822-A10-CU

Analog-Tuned Digital Display AM/FM/SW Radio Receivers

Si4822-A10-CU4 devices are the first analog-tuned digital-display CMOS AM/FM/SW radio receiver ICs that integrate the complete receiver function from antenna input to audio output. Working with a host microcontroller (MCU) compatible 2-wire control interface, frequencies and stereo/mono information can be displayed on an LCD, while the analog-tune features are kept intact.  Built on our patented digital low intermediate frequency (low-IF) receiver architecture, Si4822-A10-CU ICs deliver superior RF performance and interference rejection. The integrated superior control algorithm provides an easy and reliable control interface while eliminating all of the manual tuned external components used in a traditional solution. 

For consumer applications requiring EN 55020 compliance, use Si4840/44 devices. 

 

Key Specs

 
RDS
No
FM
No
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
RDS
No
FM
No
AM
No
SW
No
LW
No
WB
No
TX
No
EN55020
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results