Device/Module image

Si4684

​​Si468x Digital Radio Receivers

Si468x single-chip digital receivers are the industry's first fully integrated, 100% CMOS digital radio broadcast receivers ICs built for consumer electronic products.  Si468x devices provide revolutionary advances in size, power consumption and performance to enable high-volume, cost-sensitive multimedia products incorporating digital broadcast features.  The devices offer all-in-one, ultra-low power, multi-band digital broadcast receivers to support global analog and digital radio standards, including AM, SW, LW, FM, FM RDS, HD, DAB, DAB+, DMB, and DRM(30).  Our Si468x digital radio receivers are the most cost-effective single-chip digital radio receivers available on the market today. The devices support worldwide radio reception and is certified for both Digital Radio Tick Mark and AM/FM HD Radio.

 

Key Specs

 
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
AMHD
No
FMHD
No
DAB/DAB+
Yes
HD Radio Certification
No
Mono/Stereo
Stereo
RDS
Yes
FM
Yes
AM
No
AMHD
No
FMHD
No
DAB/DAB+
Yes
HD Radio Certification
No
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results