Hello,

 

I am trying to obtain Artist Experience Data over the GET_DIGITAL_SERVICE_DATA to the host device. 
The host device is able to receive the XHDR tags and value, but no other data is received after the ID3 tag.

 

Is there a command or configuration that is missing before tune?

 

I configure the following after the boot command:

 
prop(P_DIGITAL_IO_OUTPUT_SELECT, 0); // i2s
prop(P_DIGITAL_IO_OUTPUT_SAMPLE_RATE, 44100); 
prop(P_HD_PSD_ENABLE, 0xFFFF); // PSD via DSRV
prop(P_HD_EVENT_SIS_CONFIG, 0x2); // SIS SHORT NAME 
prop(P_DIGITAL_SERVICE_INT_SOURCE, 0x1); // ENABLE ID3 Tags
prop(P_EVENT_ALERT_CONFIG, 0x3);
prop(P_BLEND_ANALOG_TO_HD_TRANSITION_TIME, 100);
prop(P_HD_BLEND_HD_TO_ANALOG_TRANSITION_TIME, 20); 
prop(0x9A00, 0x0001); // HD_SERVICE_MODE_CONTROL_MP11_ENABLE
prop(P_FM_SEEK_FREQUENCY_SPACING, 20);
prop(P_FM_RDS_CONFIG, 0x0001); // enable rds
 
 
Thanks,

  • Audio and Radio
  • Discussion Forums
Unanswered