This week we’ve released the new Si522xx PCIe clock generators, bringing best-in-industry jitter performance and energy efficiency to PCI Express® (PCIe®) Gen1/2/3/4 applications. This new clock family delivers on the stringent requirements of PCIe Gen 4 and Separate Reference Independent Spread (SRIS) standards with 20 percent jitter margin to spare, and its jitter performance (0.4 ps RMS) also provides up to 60 percent jitter margin for PCIe Gen 3.

 

The PCIe standard, originally developed as a serial interconnect for desktop PCs, and has become popular in blade servers, storage equipment, embedded computing, IP gateways, industrial systems, and consumer electronics. High-output clock generators like the Si522x family reduce the number of buffers needed as data bus usage expands in these types of systems. Designed specifically for clock-distribution-intensive applications, the Si522x family supports up to 12 outputs from a single device. This higher output count per device reduces BOM cost. The clocks’ output drivers take advantage of our innovative push-pull HCSL technology, eliminating external resistors required by conventional constant-current output drivers.

 

Additionally, internal power filtering prevents power supply noise from affecting jitter performance while reducing component count, saving about 30 percent of board space compared to competing solutions.

 

Developers designing battery-powered applications like digital cameras are especially concerned about power consumption. The 2-output Si52202 clock is optimized for low-power 1.5 V to 1.8 V applications, offering the lowest power consumption for PCIe applications. Packaged in a small 3 mm x 3 mm 20-pin QFN, the clock is also 45 percent smaller than competing solutions.

 

For more information, visit www.silabs.com/pcie-learningcenter.

 

 

 

  • Timing
  • News and Events
  • Blog Posts