Today we’ve introduced multiprotocol wireless software to drive advanced functionality for next-gen IoT applications by making it possible to unlock key benefits of both the Zigbee and Bluetooth low energy protocols. One of the exciting things about this multiprotocol solution is that it makes additional functionality possible for IoT devices without the complexity and cost that comes with a two-chip architecture, reducing cost and size by up to 40 percent.

Users can commission, update, control, and monitor Zigbee mesh networks over Bluetooth with smartphone apps and the software makes it easier to deploy indoor location-based services by extending Zigbee-based lighting systems with Bluetooth beacons.

Smart lighting is one application that benefits because consumers can use their smartphone to simplify device setup. Added to this, commercial Zigbee systems can be updated via a Bluetooth smartphone or tablet. IoT products inside the home can connect to popular automation platforms and that support Zigbee while at the same time supporting connectivity to smartphones for simple setup, control, and monitoring. Smart Buildings will also be able to get in on the action. Building automation systems based on Zigbee can be extended, making it possible for employees to interact using Bluetooth enabled devices.

For lighting in particular, multiprotocol connectivity is an area that is making it possible for manufacturers to distinguish themselves. Multiprotocol functionality makes it possible to simultaneously combine protocols like Zigbee with Bluetooth® on a single chip through intelligent time-slicing. Used together, a lamp can communicate with established Zigbee mesh-enabled devices while providing Bluetooth beaconing and smartphone-enabled light control. Hardware supporting multiprotocol and developer tool features to consider when selecting a platform for designing control and lighting systems are also examined. 

Check out the whitepaper, “Enhancing Smart Lighting with 802.15.4 Mesh, Bluetooth, and Multiprotocol Connectivity.”

Our dynamic multiprotocol software is driven by powerful wireless protocol stacks and an advanced radio scheduler running on Micrium OS. The software development kit (SDK) is available in Simplicity Studio and includes a connected lighting demo supported on selected Wireless Gecko starter kits and mobile app reference designs.

 

 

 

 

  • Blog Posts