CP2112 is a standard USB HID class device, which is natively supported by most operating systems, meaning a custom driver is not required.

 

The low-level HID specification for the CP2112 is provided in “AN495: CP2112 Interface Specification.” This document describes all of the basic functions for opening, reading from, writing to, and closing the device, as well as the ROM programming functions.

 

A Windows DLL that encapsulates the CP2112 HID interface and also adds higher level features, such as read/write timeouts, is provided by Silicon Labs. This is documented in AN496.

 

For a Linux platform, the user can use the hidapi with the AN495 specification to communicate with the CP2112. Additionally, there is a driver module for CP2112 directly in the Linux kernel starting in version 3.15. More information can be found here:

 

https://github.com/libos-nuse/lkl-linux/blob/master/drivers/hid/hid-cp2112.c

 

The CP2112 Software Package for Windows/MAC/Linux can be downloaded from the link below:

 

http://www.silabs.com/products/interface/usb-bridges/classic-usb-bridges/device.cp2112

  • USB Bridges
  • Knowledge Base Articles
  • Interface