Once the CP2614 evaluation board's volume is muted, sometimes turning the volume back up fails. No audio is heard when the volume is turned up.
Workaround
This is a known bug, and the errata for the CP2614 will be updated soon to reflect this. Meanwhile, the workaround is to redo the mute/unmute to get the volume working again. This will be fixed in the next revision of the CP2614.
Interface Knowledge Base
CP2614 does not recover from mute
Problem Description
Once the CP2614 evaluation board's volume is muted, sometimes turning the volume back up fails. No audio is heard when the volume is turned up.
Workaround
This is a known bug, and the errata for the CP2614 will be updated soon to reflect this. Meanwhile, the workaround is to redo the mute/unmute to get the volume working again. This will be fixed in the next revision of the CP2614.