Question

Why can't I see any raw data in the Capacitive Sense Profiler when connected to my board through a USB Debug Adapter?

Answer

The Capacitive Sense Profiler is not compatible with the USB Debug Adapter. A Toolstick Base Adapter and Toolstick Debug Adapter must be used in order to connect to custom hardware and see raw capacitive sensing data.

  • 8-bit MCUs
  • Knowledge Base Articles