TBIAS (Ambient Temperature Under Bias)

Defined the ambient temperature range that the part under Bias. The part will not be damaged, however, functionality in the datasheet specification can’t be guaranteed if the temperature exceed the range of Ta.

 

Ta (Operating Ambient Temperature)

The ambient temperature range that the part under bias, and the part will be guaranteed functional to the datasheet specification.

  • 8-bit MCUs
  • Knowledge Base Articles