The Project board is for sharing projects based on Silicon Labs' component with other community members. View Projects Guidelines ›

Projects

    Publish
     
      • Building a Digital Tuner from Scratch

        JohnB | 02/32/2018 | 07:54 PM
        by Silicon Labs MCU and Micrium OS applications team members John Bodnar, Sharbel Bousemaan, Mitch Crooks, and Fernando Flores

        What is tuning and why does it matter?

        If you play a musical instrument, especially if you play a wind instrument, you’re going to want to tune once you’re sufficiently warmed up. For the not so musically-inclined, tuning is the process of making an adjustment to your instrument so that the notes you play, in particular notes which correspond naturally to the construction of the instrument, are produced accurately. Electronically speaking, you could say the notes are reproduced with the correct frequency.

        Figure 1. Clarinet
         

        For a simple example, consider the clarinet shown above. As with any tubular musical instrument, it’s fundamental pitch (the note it most naturally plays) is proportional to its length. In particular, the clarinet above is a B-flat clarinet, so by slightly lengthening it or shortening it, the fundamental note it produces can be made to match a concert B-flat.

        Without going into too much detail, modern instruments tune to notes relative to A = 440 Hz above middle C (think the middle key on a piano). In the case of a B-flat clarinet, its fundamental pitch has a frequency of 466.164 Hz. Thus, a clarinet is “in tune” when a player adjusts his/her embouchure (the relative tension of the facial muscles and positioning of the lips and teeth) to play a B-flat and the sound that comes out of the instrument has a frequency of 466.164 Hz.

        If the sound that comes out of a clarinet when attempting to play a B-flat has a frequency that is lower than expected, the instrument is said to be flat. Similarly, if the frequency of the sound is too high, the instrument is said to be sharp.

        On a clarinet, the mouthpiece, which is the plastic and metal assembly against which the player blows, can be pushed in or pulled out slightly to adjust its tuning. So, if the player’s B-flat is sharp, the mouthpiece can be pulled out a little to lower the frequency and bring it in tune. Likewise, if the B-flat is flat (too low), the mouthpiece is pushed in slightly to raise the instrument’s pitch. Tuning an instrument to its proper concert pitch (B-flat in the case of our clarinet example) is a necessary first step to getting the other notes it can produce to also be in tune when they are played.

        What is a tuner?

        Experienced musicians and people with perfect pitch can tune by ear simply by listening to the note produced and adjusting the instrument’s tuning mechanism accordingly. The rest of us generally rely upon a device called a tuner that compares the frequency of the note we play to its mathematically calculated frequency. A modern digital tuner can be a standalone electronic device or even an application for a smartphone.  An example is shown in Figure 2.

         

        Figure 2. OEM Digital Tuner

        These devices, which can be had for as little as $15, are generally powered by inexpensive, 8-bit microcontrollers. Knowing this, we can probably assume that such a tuner does not make use of digital signal processing (e.g. finding the fundamental frequency by means of a FFT) to compare the frequency of the note played to what it ideally should be. Instead, we figured such a device would probably operate in the time domain by comparing the note played to what it should be purely by means of frequency comparison.

        Every instrument produces a unique sound that is colored by timbral impurities. These impurities are introduced by the shape of the instrument, the materials from which it’s constructed, and by the uniqueness of the musician’s embouchure (for wind players) or touch (for string and percussion players). The net result of these variations is that the waveform of the sound produced on a given instrument as played by any one musician is not spectrally pure but instead consists of a fundamental frequency superimposed by waveforms with various overtones (integer multiples of the fundamental frequency).

        Knowing this, we felt that a tuning method that operates purely in the time domain with no consideration of spectral content would be most suitable for a low-cost processor. Considering that dedicated digital tuners run off one or two AA or AAA batteries, such an approach would also have the benefit of being particularly energy efficient.

        Project Summary

        Our goal was to construct a digital instrument tuner that could:

        1. distinguish the fundamental frequency of the note being played,
        2. determine the nearest equal temperament musical note (based on A = 440 Hz modern tuning),
        3. visually display whether the note is sharp or flat relative to the target note/frequency, and
        4. function without resorting to computationally intensive DSP concepts in order to minimize energy use.

        We implemented what might be considered a very simply analog-to-digital converter that takes the output from an analog microphone and turns it into a pulse train with the frequency equal to that of the note’s fundamental. The pulse train is then easily captured by a microcontroller, which can then perform all of the aforementioned tasks.

        Detailed Description

        For hardware, we opted to use the EFM32 Series 1 Giant Gecko Starter Kit. While the Series 1 Giant Gecko microcontroller might be a bit overkill for the project at hand, the starter kit has a nice dot matrix memory LCD to use for output. Optimization for a smaller EFM32 microcontroller could follow later once the whole concept and application code had been proven.

        To capture the sound from the instrument and output the pulse train, we used an analog MEMS microphone with an amplifier circuit connected to a 74VHC14 Schmitt-triggered inverter. Because we would need to both measure the frequency of the note being played and keep the tuner display updated, a multi-threaded software foundation was a no-brainer.

        We used Micrium’s µC/OS real-time kernel to provide this environment, along with the kernel services needed to protect shared resources and synchronize the tasks. This RTOS foundation allowed us to simplify the design and implementation of our application code, which, at its most basic level, required just two tasks: one for sampling the pulse train and the other for displaying the tuner’s output.

        For the display task to know what pitch is being detected, the measurement task needs some way to communicate results. To do this, we opted for a simple shared variable which the measurement task updates after each sampling period.

        In multi-threaded applications, shared data must be protected by a kernel mechanism, such as a semaphore. Pending on a semaphore usually means that a task might block (be stuck waiting for new data) until it becomes available. This behavior is undesirable for our measurement task because it must sample the pulse train periodically.

        µC/OS allows a non-blocking pend on semaphore, which provides resource safety without the risk of having a task block indefinitely. The drawback of this method is that some measurements might never be communicated to the display task. In practice, this is not an issue for the tuner because we are more concerned with a fast response to changes in pitch.

        Display Task

        The design of our display task (Figure 3) follows the general outline of the flowchart below. However, we have included a signaling semaphore that the measurement task uses to notify the display task when the frequency variable has been updated. The display task blocks on this semaphore to avoid updating the display multiple times with the same data. This helps to reduce the overall energy use of the application.

        Figure 3. Display Task Flowchart
         

        Once it is signaled, the display task tries to access the shared frequency variable. It does so by trying to grab the tuner semaphore which is used to protect the shared data. Eventually, the semaphore will become available, allowing us to read the frequency value. The frequency is converted into a pitch using a simple lookup table. The remainder of the task deals with how the user interface will look when the pitch is displayed. We decided on a minimal design which provides a visual representation of how in or out of tune the played note is, as shown in Figure 4.

        Figure 4. Tuner Display Output

        Measurement Task

        The measurement task (Figure 5) implements an algorithm for reading the pulse train and calculating its average frequency. Pulses are captured using the WTIMER0 peripheral, while the LDMA reads a timestamp from WTIMER0 for each pulse detected. The timestamps are copied into a memory buffer over a period of 125 ms, as measured by the CRYOTIMER peripheral. Once the 125 ms has elapsed, the CRYOTIMER interrupt notifies the measurement task that the sample is ready.

        Figure 5. Measurement Task Flowchart
         

        The task averages the periods between pulses to calculate the frequency of the pulse train. This value is reported to the display task using the mechanisms described above. The LDMA and timer peripherals are then reinitialized for the next sample, and the task waits for the next CRYOTIMER interrupt.

        Microphone and Pulse Generation Circuit

        A primary goal of this project was to devise a means of detecting the frequency of a note played by a musical instrument without the use of complex and computationally expensive signal processing algorithms.  Use of such techniques, for example, FFTs, complicates software development, requires a substantial number of processing cycles, and increases energy use.

        We needed a computationally simpler and less energy-intensive solution that would still permit reliable detection of the frequency of the note being played.  A combination of hardware signal processing and software capture and analysis allowed us to do this with a substantially smaller computational footprint and, thus, less energy, than an FFT-based or similar approach.

        The hardware front end of the frequency measurement portion of the tuner consists of an ADMP401 analog MEMS microphone with preamplifier circuitry followed by a 74VHC14 inverting Schmitt trigger.  Figure 6 shows the signal flow through each stage of the hardware.

        Figure 6. Audio Signal Flowchart through Hardware Front-end Stages
         

        Although not currently implemented in the project due to time constraints but available for future implementation, a digitally-tunable low pass filter is placed between the microphone and the Schmitt trigger. Ideally, this would filter out harmonics (overtones) above the fundamental frequency of the note being played in order to improve the quality of the input to the Schmitt trigger.  Figure 7 shows the hardware front end prototype.

        Figure 7. Hardware Front-end Prototype
         

        The MEMs microphone captures the note played and passes an analog signal to the input of the Schmitt trigger. Depending on the instrument being played, this analog waveform will have a different envelope or shape, but it will still be periodic in nature and have the fundamental frequency of that note.  As such, it will have periodic vertical crossings of the high and low Schmitt trigger threshold voltages if the input signal is properly scaled. In Figure 8, CH1 shows the input analog waveform at a frequency of about 866 Hz.

        Figure 8. Oscilloscope Capture showing analog audio signal (microphone output) on CH1 and Schmitt-triggered output on CH2

        A Schmitt trigger is essentially a comparator circuit with hysteresis, and, in this application, it functions as a 1-bit analog-to-digital converter. Thus, as the input signal rises above the Schmitt trigger input high threshold voltage (VIH), the inverting Schmitt trigger output transitions from logic high to logic low. Likewise, when the analog signal falls below the input low threshold voltage (VIL), the inverting Schmitt trigger output transitions from logic low to logic high.

        Note that the Schmitt trigger implements hysteresis where VIH > VIL resulting in a more stable digital output in the presence of a noisy or non-monotonic input signal. The resulting output is a pulse train with the same frequency as the input analog waveform, in this case about 880 Hz.  This digital signal is then routed to one of the MCU’s timer input pins where its edges are captured and used to quickly calculate the frequency of the note being played.

        Results and Lessons Learned

        Surprisingly, the application ran almost exactly as expected when first tested with simulated instrument sounds. However, we did encounter a problem with higher frequencies resulting in pulse trains that did not correspond with the expected frequencies. In this case, our problem was caused by failure to reset the timer before each new sampling period. This meant that any pulses occurring after one measurement task ended up being counted and affecting the frequency calculated in the next run of the measurement task.

        The system responded well to clean inputs from frequency generators, sine waves recorded through the microphone, and some simulated instrument sounds. However, accuracy began to degrade when more complex tones were played, such as those from a brass instrument.

        As noted above, one aspect of the project originally conceived but not yet implemented is a low-pass filter that can be tuned to strip out harmonics coloring the sound from instruments as played by real people. Time constraints prevented this feature from being integrated into the demonstrated project. Naturally, more effort can still be spent to optimize energy use and get the entire system to provide substantial operating life from one or two alkaline batteries.

      • Electronic Label Wireless Transmission System

        yucheng | 01/30/2018 | 06:42 AM

        1. Project Summary:

        QR Codes are everywhere now, it appears on business cards, commodity packaging, electronic label, mobile payments, and so on.

        The goal of this project is developing an electronic label wireless transmission system by using the QR code. It use Python and Pyside to generate GUI frame, which responsible for encoding text strings into QR code, and sending the QR code image to cloud server, such as Amazon. A Python script application running on the cloud server, monitoring net port, once it receive QR code image, it will distribute the QR code image to EFM32GG11+WGM110. Running Micrium OS in EFM32GG11, control WGM110 via EXP interface, it will display the QR code image once receive it, also the decoded QR code text string will be displayed.

         

        2. Project Description:

        The figure below shows the target overview of the project.

        The GUI tool on the PC generates QR code image and sends the image to cloud server, the remote server receives and distribute QR code image, EFM32GG11 running Micrium OS can decode the QR code and show the content on the LCD. Also the EFM32GG11 can encode information string to QR code, and transfer the QR code image to cloud server, GUI will fetch the image from cloud server and decode the QR code.

        2.1 QR Code Introduction:

        QR code (Quick Response Code) is the trademark for a type of matrix barcode (or two-dimensional barcode) first designed for the automotive industry in Japan. It uses four standardized encoding modes (numeric, alphanumeric, byte/binary, and kanji) to efficiently store data; extensions may also be used.
        The symbol versions of QR Code range from Version 1 to Version 40. Each version has a different module configuration or number of modules. (The module refers to the black and white dots that make up QR Code.)
        "Module configuration" refers to the number of modules contained in a symbol, commencing with Version 1 (21 × 21 modules) up to Version 40 (177 × 177 modules). Each higher version number comprises 4 additional modules per side. 

        The resolution of the build-in LCD-TFT in the EFM32GG11 STK board is 128*128, and considering the pixel size is very small in the LCD, so will use each 4 pixels as 1 bit QR code to enhance the identification probability, and adopt Version 3 as the QR Code version for the project. The amount of data that can be stored in the QR code symbol be figured out below. For example, the version 3 (29*29) QR code can store total 77 alphanumeric character with L level ECC.

         

        2.2 QR Code Generator/Decoder GUI

        The GUI tool below which be developed with Python and Pyside, PyQRCode module be used for QR code encoder, and qrtools module be used for decoder.

        The tool can finish the encoding to convert URL/text into a QR Code image, and connect to remote cloud server for sending QR code image, also it has the ability to decode the QR code image fetched from the remote server.

        Below is the screenshot of the GUI tool. After inputting the text in the edit box and encoding it to QR code image, press "Upload" button will send the encoded QR code image to remote server.

        Also after receiving the QR code image from remote server, push "Decode" button will decode the image and show the decoded string.

         

        2.3 QR Code decode in MCU

        We use the EFM32GG11 STK and WGM110 Wi-Fi Expansion Kit for receiving QR code image, decoding QR code image, displaying QR code image and decoded text string.

        Some of the 3rd libraries are available on git for QR code image decoding, such as quirc (licensed under ISC) and qsantos (licensed under the GPL V3.0). What the library be used in the project is qsantos.

        Please refer to the figure below for the detailed flow chart of the QR code receiving and decoding on MCU.

         

        3. Demonstration

        The figures below demonstrate the project. The on board LED will blink during the QR code image receiving, after receiving done, it will display the QR code image immediately, and push Button 0/1 can switch the display mode.

        4. What we done in the project.

        The block diagram be illustrated in the section of "Project Description" is the finial target of the project, however, for the first step, we implemented the project followed the diagram below.
        The GUI tool is able to generate a QR code from a string, decode a QR code PNG file and show the content on PC. The EFM32GG11 STK and WIFI module act as an access port which can be connected by PC GUI tool. After creating the connection between PC GUI tool and EFM32GG11/WIFI module, GUI tool can send the encoded QR code image to the EFM32GG11, after receiving the QR code image, EFM32GG11 will decode the QR code and show the text string on the LCD screen.

         

        5. Lessons learned

        • QR code encoding/decoding in Python.
        • GUI Design with Python and Pyside.
        • Python Network communication.
        • Wi-Fi module transmission.
        • Micrium OS + Network.

         

        6. Next Steps

        The next steps for this project is involving the remote server into the project for QR code image distribution, and the electronic label wireless transmission system will become more flexibility.

         

        7. Source code

        The source code of the GUI tool and firmware be attached for reference.

      • How to create your own BLE Mobile App in 10 minutes

        Juan Benavides | 01/29/2018 | 10:43 PM

        Hackathon Project by Juan Benavides

         

         

        Introduction

        Have you ever wanted to get into mobile apps development but didn't have the time to learn other programming languages?

        In this blog I will show you how to create your own mobile app that connects to your Bluetooth Low Energy device.

        As part of a Hackathon project, I was interested in creating my own mobile app to connect to a Zigbee-based Light that doubles as a BLE Device. In other words, it is a Light that supports two protocols; Zigbee and BLE over the same radio.

        I wanted to support Android and iOS and I only had a background in Embedded Systems and a couple of days to get it done. So, after a quick Google search I was lucky to find a solution that only takes 10 minutes to develop (that's including the time spent installing the tools).

        The solution is called Evothings Studio and it offers a way to develop your mobile app using familiar web technologies such as HTML, CSS and JavaScript.

        One of the most amazing things is that the mobile app runs live on mobile devices while you develop and you can instantly see code changes on your apps.

        The process of developing the mobile app can be summarized as follows:

        1. Get a Bluetooth Device running.
        2. Install Evothings Tools in your PC and your phone.
        3. Select an example from the Evothings list of examples.
        4. Modify the example by using the UUIDs from your BLE Device. 
        5. Connect your phone to your BLE Device to control it.

         

         

        Step-by-step guide to reproduce the project

         

        Getting a Bluetooth Device running

        If you already have a BLE Device running, then the only thing you need to do in this step is make note of the following Unique Identifiers (UUID):

        • BLE Unique Service Indentifier: this is the UUID of the BLE Device Service you want to control (e.g. bae55b96-7d19-458d-970c-50613d801bc9).
        • BLE Characteristic Unique Identifier: this is the UUID of the BLE Device Characteristic you want to control (e.g. 76e137ac-b15f-49d7-9c4c-e278e6492ad9).

        If you don't have your BLE Device ready to go, then you can use the same one that I used from the Dynamic Multiprotocol (DMP) Light/Switch Demo. Click here and follow steps 1-5 to get it running.

        Once you get it running, open the Light Project in Simplicity Studio, open the file DynamicMultiprotocolDemoLightSoc.isc, select the Bluetooth GATT tab and make note of the BLE Unique Service Identifier and the BLE Characteristic Unique Identifier as illustrated in the image below:

        Figure 1
        Finding your BLE Device's UUIDs in Simplicity Studio

         

         

        Installing the Evothings Tools

        In this step you need to install both, the Evothings Studio application in your PC and the Evothings Mobile App in your phone. Click here to install the Evothings tools and verify that everything is operational by running their Hello World example.

         

         

        Select a Mobile App BLE example as a starting point

        Once you verified that you can run their Hello World example, locate the example Arduino101 LED On/Off BLE and click the button Copy as shown in Figure 2:

        Figure 2
        Selecting one of the BLE Examples as a starting point

         

         

        A window will be displayed for you to edit the project's name. You can call it dmp-light as shown in the following image:

        Figure 3
        Customizing the example with your own project name

         

         

        Modifying the Mobile App BLE example with your own UUIDs

        The next step is to edit the code. Select the tab MyApps in Evothings Studio to display your newly created example and click the button Edit and your text editor will open the folder where your example is located.

        First edit the file evothings.json and replace the property uuid with your own BLE Device Service UUID as shown in Figure 4:

        Figure 4
        Customizing the example with your own BLE device's service UUID

         

         

        Similarly, open the file index.html and replace the uuids in the functions to turn the LED On and Off, with your own BLE Device Characteristic UUID as shown in the image below:

        Figure 5
        Customizing the example with your own BLE device's characteristic UUID

         

         

        Finally, find out what's the advertised name of your BLE Device by scanning all the BLE devices within range from your phone as shown in Figure 6:

        Figure 6
        Scanning BLE devices within range from your phone

         

         

        Open the file index.html, locate the function app.connect and replace the advertised name of the BLE device with your own name as illustrated in Figure 7:

        Figure 7
        Customizing the example with your own BLE device name

         

         

        Connecting your new mobile app to your BLE device

        To connect to your BLE device you need to follow the same steps you made when trying their Hello World example; Start Evothings Workbench and under the Connect tab paste your Cloud Token and get a connect key using the GET KEY button. Launch Evothings Viewer on your phone, enter the connect key to hook up with your Workbench. On your computer, click the RUN button on your new DMP Light example in the Workbench.

        Now you can turn the Light On/Off from your phone as shown in the image below:

        Figure 8
        Your new mobile app

         

         

         

        Conclusion

        The Evothings Studio platform is a fast and easy way to develop mobile applications for Android and iOS while supporting one single code base through the use of the three most basic web technologies (HTML, JavaScript and CSS).

        For more information on how to deploy your mobile app to an app store check the following page: https://evothings.com/doc/build/build-overview.html

        For more information on how to get started developing your own Bluetooth Low Energy devices visit our website at: https://www.silabs.com/products/wireless/bluetooth

         

      • How to control a Zigbee-based Light with an Occupancy Sensor, Alexa and your Phone

        Juan Benavides | 01/22/2018 | 08:05 PM

        Hackathon project by Manasa Rao, Stephen To and Juan Benavides

         

         

        Introduction

        Would you like to learn an easy way to control a Zigbee-based Light with Alexa voice commands?

        Or how about controlling a Zigbee-based Light automatically with an Occupancy Sensor?

        Furthermore, how would you like to learn how to easily create your own Bluetooth mobile application to control a Zigbee-based Light and access the Internet?

        In this Hackathon project we demonstrate how to easily accomplish all of these cool features.

        Figure 1
        Project Presentation

         

         

        Background

        Silicon Labs released on November 2017 the new Dynamic Multiprotocol Software (DMP) for our Wireless Geckos. In summary, the DMP software enables the simultaneous operation of Zigbee and Bluetooh Low Energy (BLE) on a single radio chip.

        The best example to showcase this technology is by controlling and monitoring a Zigbee-based Light directly over Bluetooth with a smartphone mobile application. This example is actually available with the DMP SDK and our Hackathon project is based on it. 

         

         

         

        Project Overview

        The following image illustrates the scope of this blog:

        Project Overview
        Figure 2
        Project Block Diagram

         

        The Demo featured in this blog is based on the official DMP Light/Switch Demo that consists of two devices:

        Light: it runs Micrium OS to switch between Zigbee and Bluetooth on a single radio. 

        Switch: it supports Zigbee to provide wireless control of the Light.

        Click here to get started with this demo.

        In the original demo, users press a push button on the wireless Switch device, which in turn, sends a Zigbee Light Link (ZLL) command to toggle the Light On or Off.

        The Light device runs Micrium OS to switch between Zigbee and Bluetooth while sharing the same radio. This allows a mobile application to connect to the Light via Bluetooth.

        Users tap the mobile application to toggle the Light On/Off. 
        The Light device receives the Bluetooth notification and not only toggles the Light On/Off  but also updates the corresponding ZLL Cluster Attribute so the Switch remains in sync.

        This blog shows you how to add an Occupancy Sensor to the Switch device by connecting the Silicon Labs Optical Sensor Expansion Board (Si1133/Si1153) to the Switch's EXP Header (I2C).

        The Optical Sensor Expansion Board has a series of optical sensors to detect the presence of a person in the room. The occupancy sensor is used by the embedded application to control the light automatically. 

        Click here to see Stephen's blog on how to add this occupancy sensor to the DMP Light/Switch Demo.

        This blog is also going to show you how to control the Light with Alexa Voice Commands.

        To enable Alexa Voice Commands, we are also going to show you an easy way to create your own Bluetooth Mobile Application. This mobile application will use the smartphone as a gateway to access the Internet.

        Click here to see Juan's blog on how to create your own BLE mobile app to control the DMP Light/Switch Demo.

        Users will get to control the Light with Voice Commands and this blog will describe how to setup the system in Amazon Web Services (AWS).

        Click here to see Manasa's blog on how to add Alexa capabilities to the DMP Light/Switch Demo.

         

         

         

        Useful Links

         

         

         

      • Windows Bluetooth system analysis – a SensorTag approach

        m_dobrea | 12/364/2017 | 04:49 PM

        In the following, I will do an analysis of the Windows operating system (OS) from the point of view of communication with Bluetooth Low Energy devices – in our case with different types of SensorTags:  Thunderboard React, Thunderboard Sense (both produced by Silicon Labs Company), CC2650STK and CC2541DK (both developed by Texas Instruments Company).

        I what follows, I will analyze Windows 7, Windows 8.1 and the following Windows 10 versions:

        • Anniversary Update (released on August 2, 2016; end of support: tentatively March 2018),
        • Creators Update (released on April 5, 2017; end of support: tentatively September 2018) and
        • Fall Creators Update (released on October 17, 2017; end of support: tentatively March 2019).

        The analysis will be done from the following points of view:

        1. The ability of the operating system (OS) to pair with a SensorTag;
        2. The ability to get Generic Access data (this is a mandatory service);
        3. The ability to get Device Information (this service exposes manufacturer and/or vendor information related a specific SensorTag);
        4. The ability to get the SensorTag’s data, using the reading approach and
        5. The ability to get the SensorTag’s data, using the notification approach.

        All the tests were done using 9.7.8.0 version of the blessTags application. The blessTags application was built having as support the Windows SDK – Bluetoothapis. Functions like BluetoothGATTGetCharacteristicValue, BluetoothGATTGetDescriptorValueBluetoothGATTGetServices or BluetoothGATTSetCharacteristicValue were used.

        This application, blessTags (BLE SensorTags) application, can be downloaded from the Windows Store Apps: https://www.microsoft.com/store/apps/9p054xsjjr1n. For more information, demo, practical applications, examples etc. please visit the following blog: http://www.blesstags.eu.

         

        Windows 10 - Anniversary Update - Version 1607

        This version of the Windows 10 operating system is the best one, from the point of view of Bluetooth Low Energy devices. It can pair without any problem with all SensorTags (regardless of the software version running on them), with which blessTags application knows how to work (CC2650STK, Thunderboard React, Thunderboard Sense and CC2541DK), and all the information from the Bluetooth’s Services Get Generic Access and Get Device Information is acquired without any problem.

        Analyzing the data acquisition speed (for CC2650STK and CC2541DK devices) using notifying and reading mechanism of data transfer, we can observe the following:

        1. through the notification mechanism, we can get data from all sensors (eight) from 150 [ms] to 150 [ms] without any problems;
        2. instead, when we set the acquisition time to 150 [ms] and we use the data reading mechanism - in the happiest situation, we get 713 [ms] and in the worst case, we get 840 [ms].

        If we will analyze Thunderboard React and Thunderboard Sense, we will get the equivalent results – they work without any problem in the Windows 10 Anniversary Update environment.

        In fact, all the presentation movies of the blessTags application main functions and of the different specific features (like Gadgets) have been made with the support of the Windows 10 Anniversary Update.

        A small demonstration and a proof of the above statements in the following movie:

        Movie I

         

        Windows 10 - Creators Update - Version 1703

        The Creators Update version of Windows 10 is the worst operating system (OS) from the point of view of Bluetooth Low Energy devices.

        Almost nothing is working. Microsoft acknowledged that the Creators Update broke Bluetooth Low Energy (reference 1 and reference 2). The Microsoft company promised a hotfix as soon as possible. But since then they have released an updated version of Windows (Fall Creators Update) and nothing has happened – up to now within the Windows 10 Creators Update version, the Bluetooth Low Energy still does not work.

        There are a large number of posts on forums in which different peoples complains regarding different types of Bluetooth devices that stop working after upgrading to Creators Update (see here, see here, see here, see here etc.).

        The results, I'm going to show right away, were obtained after many tests: (1) on a desktop PC that had a CSR4.0 Bluetooth USB dongle (CSR8510 A10) and (2) on a Dell Inspiron P66F laptop with an integrated Bluetooth LE device. I know there are many solutions on the internet to fix several types of Bluetooth issues. I tried almost all, but nothing was working (update the Bluetooth driver, run Windows troubleshooter, disable and enable Bluetooth related services etc.).

        So, let’s present the results:

        The operating system has a strange behavior when the pairing process is initiated. In the list of discovered devices, the SensorTag appear and disappear (with a period of 1 … 1.5 s). Finally, when a mouse clicks succeed on the SensorTag, the pairing process accomplishes and the LEDs on the Thunderboard React (the blue and the green ones) have a period when they are flashing consecutively in an atypical mode.

        The reading of the characteristics of the Generic Access Service (0x1800) can be done without any problem, but the reading from Device Information Service (0x180A) fails on all four existing characteristics.

        Setting the sensors (embedded on SensorTag), the mode of acquiring data (on Thunderboard React you have only the following possibility: (1) to get data through the notification from 3 sensors and (2) to read data from the other four sensors) is impossible. Therefore, the impossibility of obtaining the actual data from sensors results directly from here.

        The same pulsating process, observed for Thunderboard React, was found to be also existing for Thunderboard Sense – when we want to achieve the pairing process. But here, things are even worse: after pairing, the blessTag program cannot detect the SensorTag. So, no active device – no entity from where the blessTags application to acquire the data.

        • CC2650STK:
          • On the firmware version 1.40 pairing the SensorTag device with Windows is impossible (I repeated the process several times, at least 8-10 times, I turned on and off the Bluetooth and I tried again – the results were the same: it was impossible to add this device).
          • On the firmware version 1.20, the PC discovered the SensorTag and I was able to pair the SensorTag with the PC.

               Also, I was able to get Generic Access data. But, at the Get Device Information service, from 9 characteristics only 6 responded and only from them it was possible to get information.

              Instead, I cannot set up the device and I cannot retrieve data from sensors either through the read mechanism or through the notifications.

        The behavior is identical with the behavior of CC2650STK (firmware version 1.40). At each connection attempt, you will get the following error message: "Try connecting your device again".

        So, in conclusion, within this version of Windows 10 (Creators Update), it is impossible to communicate with any of the four types of SensorTags point out above. Consequently, I mention (once again) that here I have used the same software version that I also used in all test made on Windows 10 Anniversary Update.

         

        Windows 10 – Fall Creators Update - Version 1709

        This version of Windows 10 (1709 – OS Build 16299.19) is a huge step forward, compared with Windows 10 Creators Update (were on BLE almost nothing is working), but still has a long way to get to the level of Windows 10 Anniversary Update (1607) operating system.

        But let's see why I made this statement:

        In the same mode like in Windows 10 Creators Update, the SensorTag appear and disappear when we want to add a new Bluetooth device. The same behavior can be highlighted in the action center on Bluetooth’s quick action button were “Not connected" and "Thunderboard React" are displayed repeatedly (please see in the following movie this process starting from the time index 5.14 s). Immediately we can conclude that Thunderboard React is guilty, mainly due to a flawed implementation of the advertising mechanism by Silicon Labs engineers. But, searching on the internet, we will notice that other users reported the same problem to other types of BLE devices, after installing the Fall Creators Update – e.g. view this movie on YouTube.

        After pairing the SensorTag, the blessTags application is not able to find the Thunderboard React device. So, at this point nothing is working:  Generic Access and the Device Information services or data acquisition from the sensors embedded on Thunderboard React SensorTag.

        The mode to behave is similar to the one of the Thunderboard React. This Bluetooth device is displayed and disappears repeatedly. When the pairing process succeeded, it is possible to take data from Generic Access Service. But from this point, nothing is working anymore.

        I will treat these two devices here simultaneously because their behavior related to the Windows 10 (1709) operating system is similar.

        The pairing operation and the reading, from the Generic Access and the Device Information services, are working perfectly without any kind of problems.

        The problems only occur when we want to read information from the sensors. The data transfer mechanism through notifications does not work at all.

        The only way to get data from the sensors, embedded in the SensorTag, is by means of the direct reading mechanism from the device. This approach has two issues: (1) lower data transfer speed (as we have shown above) and (2) if all the sensors accept one of the two data transfer methods (through reading and notification), the buttons on the SensorTag can be interrogated only through the notification mechanism. Thanks to this "feature" of the Windows 10 (1709) OS, the blessTags application implements, starting with version 9.7.8.0, the reading method for data acquisition also.

        A problem appears with the CC2650STK SensorTag having the firmware version 1.20. If the process of pairing and data reading from Generic Access service works very well, the reading process from Device Information services is not possible. Moreover, the sensors reading (from this SensorTag with this firmware version) does not work through either one of the two possible mechanisms (reading or notification).

        As a conclusion, up now on Windows 10 Fall Creators Update (1709, build 16229.19) only the SensorTags produced by TI (CC2650STK and CC2541DK) are working. More, they are working only in reading mode. But attention! Only CC2650STK firmware version 1.40 will work in this mode. Unfortunately, when you buy a CC2650STK you have a very high chance of taking a device with firmware revision 1.20. So, to be able to communicate with a such a type of SensorTag an upgrade it is necessary at least to the firmware version 1.40.

        Below I present a movie that proves all these statements made above for Windows 10 Fall Creators Update.

        Since the first release of Windows 10 Fall Creators Update (build 16229.19), on October 17th, 2017, there have been no improvements or errors corrections related with Bluetooth LE up to KB4054517 (released on December 12th, 2017). In KB4054517 (OS Build 16299.125) there is a key change on Bluetooth LE (see here): “Addresses issue with personalized Bluetooth devices that don't support bonding”. Since this message is very cryptic, I've decided to resume all my analysis donned so far and to see if there are any improvements compared to the first release of Windows 10 Fall Creators Update (build 16229.19).  … and a little surprise, right now I am able to get: (1) data from Thunderboard Sense (from the sensors embedded on the SensorTag but only through the reading mechanism) and (2) all the information from Generic Access and Device Information services. There are no other improvements.

         

        Windows 8.1

        As a first Microsoft OS with BLE support, the implementation is satisfactory, but it is far to be an excellent one. The only devices that work with this operating system are CC2650STK and CC2541DK.

        Setting the acquisition time to 150 [ms], for the CC2650STK, we can get the data (from all embedded sensors), complying the 150 [ms] sampling rate, through the notification mechanism without any problems. Unfortunately, using the CCC2650STK reading mechanism, we can get data (from all the sensors) with a period of 2 seconds.

        The situation is getting worse when we are talking about CC2541DK. Through the notification mechanism, the data is obtained with a period of 0.4 ... 0.6 seconds. While using the reading mechanism we can retrieve the data with a fluctuating period of 2.8 ... 3 seconds. The conditions are the same: acquisition period 150 [ms] from all the sensors embedded on the CC2541DK SensorTag.

         

        Windows 7

        The Microsoft company has added support for the Bluetooth Low Energy (BLE) stack starting with the Windows 8 operating system. They have provided an API which enables applications to access BLE devices.

        But the Microsoft has not ported the BLE API's to Windows 7. The Windows 7’s built-in stack supports only Bluetooth version 2.1/3.0, there is no support for BLE (4.0, 4.1 or 4.2). So, from the point a view of a developer it is impossible to communicate, in Windows 7, with a BLE device using Windows 7’s stack.

        The TI company have a program called the BLE Device Monitor that is able: (1) to run on Windows 7 and (2) to communicate with a SensorTag. But you must use for these a special USB dongle (e.g. CC2540 Bluetooth Low Energy USB). If the source code for the USB dongle is free, the source code for the BLE Device Monitor is not available – it is only for the internal use of the TI company.

         

        Conclusions

        The Windows 10 Anniversary Update (Version 1607) is the best Windows version ever made by Microsoft from the point a view of Bluetooth Low Energy (BLE) devices – SensorTags in our case. Obviously, this is also due to the considerable number of improvements that took place at the Bluetooth LE level in the following OS builds (see for more info: https://support.microsoft.com/en-us/help/4000825): 14393.51, 14393.105, 14393.189, 14393.222, 14393.321, 14393.351, 14393.726 and 14393.1083.

        The blessTags (BLE SensorTags) application can be downloaded from the Windows Store Apps: https://www.microsoft.com/store/apps/9p054xsjjr1n. For more information, demo, practical applications, examples etc. please visit the following blog: http://www.blesstags.eu.

        Synthesizing all of the above results we will get the table below.

         

      • Thunderboard Sense Battery Life

        Nick_W | 10/290/2017 | 03:43 AM
        I’ve been playing with this great new board for a few days now. One issue I have run into is that the battery life is very poor. I’m only getting a couple of days out of a coin cell.

        I’ve dug into the code, and a couple of things become clear. First, when running rom battery, when you connect to the board, all the sensors switch on, and stay on, until you disconnect.

        Second, when you read the sensor values, you aren’t reading the sensors directly, you are reading a cached copy of the values, which are updated every 3 seconds, continuously while you are connected - irrespective of how often you actually read the values out.

        Thirdly, on USB power, sensors are powered on all the time (OK, not a big deal).

        The conclusion is that if you connect, stay connected, and read the sensors once per minute, the sensors are live all the time, and the battery dies quickly. In fact, I’m not sure the device sleeps at all when connected.

        If you connect, read, then disconnect, you have the problem that the device times out after 30 seconds (ie goes into deep sleep, and can only be woken with a button push).

        I have changed this timeout to 1 hour, reduced the advertising cycle to 500ms (from 100ms) and reduced the led flashes (during advertising) to 20ms every 10 seconds, but the battery life is still poor when connecting, reading, disconnecting once every minute. I’m just reading the environmental sensors.

        It seems that although the sensors are off when not connected, the device does not sleep at all when advertising. (Although debug output does say BLE sleep mode enabled).

        Does anyone have any suggestions on how to reduce battery drain? Make the device sleep between advertisements? Or any other way to extend the battery life beyond a few days?

        Thanks.

      • Simple WGM110 programming fixture

        madsci | 10/289/2017 | 03:29 PM

        This project isn't really an end in itself, just a simple tool for working with the WGM110 Wi-Fi module, but it was suggested that I share it here, so I'm re-posting.

         

        Sometimes it's useful to be able to pre-program modules before they're installed on a board, particularly if your board doesn't have space for a SWD header.  The earliest versions of the WGM110 also had a defective DFU bootloader (stop bits were 1/2 bit time) that wouldn't work with some hosts, which made in-circuit programming difficult without SWD.

         

        To address this I made a quick and dirty programming fixture for about $15.  The components are a Mill-Max 854-22-010-40-001101 0.050" pitch 10-position pogo pin header to connect to the WGM110, a Samtec SFSD-10-28-H-05.00-SR cable with 20-pin 0.050" pitch plug for the JTAG side, some heat shrink tubing, and a 3D printed holder that I whipped up in Alibre.

         

        This is not really the right JTAG connector - its polarity key is in the wrong place and it's latching - but it's the closest thing that Digi-Key happened to have in stock that had discrete wires.  It fits on the dev board as is, and it'll fit on a P&E Cyclone's shrouded header if you snip off the key.

         

        In the orientation shown in the top view photo, the pogo pins are wired to the following JTAG pins:

         

         

        • 3 (ground)
        • (nc) 
        • 1 (VDD) 
        • 10 (Reset) 
        • (nc)
        • 2 (SWDIO)
        • 4 (SWCLK)
        • (nc)
        • (nc)
        • (nc)

         

        If I was going to be using this much I'd have machined mine from Delrin or anti-static ABS, but for only doing a few dozen units at most it didn't seem worth firing up a milling machine.

         

        Without the holder piece, I can use the pogo pin plug to re-flash modules in circuit that have been bricked by DFU failures.  This depends on having the PCB lands extend far enough beyond the periphery of the module to make contact.  If you followed the recommended layout in the datasheet, it ought to work. I wouldn't want to have to do many boards this way without an alignment jig to hold it in place, but it works fine to just hold it in place if you're just fixing an occasional mistake and not doing production quantities.

         

        Top view:

         

        2017-10-14 12.34.07.jpg

        Bottom view, with wiring to pogo pins:

        2017-10-14 12.34.19.jpg

        The STL file and original model in Alibre format are attached.  Keep in mind that I set the dimensions to make it work with my own 3D printer and the fit may require tweaking on yours.

         

        It's no substitute for a proper in-circuit programming setup for production, but it's handy for prototyping and I figured I'd share it here in case anyone else needs such a gadget.

         

        Scott

      • Simple WGM110 programming fixture

        madsci | 10/289/2017 | 03:29 PM

        This project isn't really an end in itself, just a simple tool for working with the WGM110 Wi-Fi module, but it was suggested that I share it here, so I'm re-posting.

         

        Sometimes it's useful to be able to pre-program modules before they're installed on a board, particularly if your board doesn't have space for a SWD header.  The earliest versions of the WGM110 also had a defective DFU bootloader (stop bits were 1/2 bit time) that wouldn't work with some hosts, which made in-circuit programming difficult without SWD.

         

        To address this I made a quick and dirty programming fixture for about $15.  The components are a Mill-Max 854-22-010-40-001101 0.050" pitch 10-position pogo pin header to connect to the WGM110, a Samtec SFSD-10-28-H-05.00-SR cable with 20-pin 0.050" pitch plug for the JTAG side, some heat shrink tubing, and a 3D printed holder that I whipped up in Alibre.

         

        This is not really the right JTAG connector - its polarity key is in the wrong place and it's latching - but it's the closest thing that Digi-Key happened to have in stock that had discrete wires.  It fits on the dev board as is, and it'll fit on a P&E Cyclone's shrouded header if you snip off the key.

         

        In the orientation shown in the top view photo, the pogo pins are wired to the following JTAG pins:

         

         

        • 3 (ground)
        • (nc) 
        • 1 (VDD) 
        • 10 (Reset) 
        • (nc)
        • 2 (SWDIO)
        • 4 (SWCLK)
        • (nc)
        • (nc)
        • (nc)

         

        If I was going to be using this much I'd have machined mine from Delrin or anti-static ABS, but for only doing a few dozen units at most it didn't seem worth firing up a milling machine.

         

        Without the holder piece, I can use the pogo pin plug to re-flash modules in circuit that have been bricked by DFU failures.  This depends on having the PCB lands extend far enough beyond the periphery of the module to make contact.  If you followed the recommended layout in the datasheet, it ought to work. I wouldn't want to have to do many boards this way without an alignment jig to hold it in place, but it works fine to just hold it in place if you're just fixing an occasional mistake and not doing production quantities.

         

        Top view:

         

        2017-10-14 12.34.07.jpg

        Bottom view, with wiring to pogo pins:

        2017-10-14 12.34.19.jpg

        The STL file and original model in Alibre format are attached.  Keep in mind that I set the dimensions to make it work with my own 3D printer and the fit may require tweaking on yours.

         

        It's no substitute for a proper in-circuit programming setup for production, but it's handy for prototyping and I figured I'd share it here in case anyone else needs such a gadget.

         

        Scott

      • USB Type-c Power Delivery Protocol Analyzer Introduction.

        yucheng | 09/250/2017 | 07:15 AM

        Power Deivery Protocol Introduction:

         

        USB has evolved from a data interface capable of supplying limited power to a primary provider of power with a data interface. Today many devices charge or get their power from USB ports contained in laptops, cars, aircraft or even wall sockets. Users need USB to fulfill their requirements not only in terms of data but also to provide power to, or charge, their devices simply, often without the need to load a driver, in order to carry out “traditional” USB functions.

         

        USB Power Delivery is designed to enable the maximum functionality of USB by providing more flexible power delivery along with data over a single cable. Also it enables alternative modes of operation by providing the mechanisms to discover, enter and exit Alternate Modes. The specification also enables discovery of cable capabilities such as supported speeds and current levels.

         

        The USB Power Delivery specification defines how USB Devices may negotiate for more current and/or higher or lower voltages over the USB cable (using VBUS or CC wire as the communications channel). And defines mechanisms to discover, enter and exit Modes defined either by a standard or by a particular vendor. And also defines the mechanisms to discover the capabilities of cables which can communicate using Power Delivery.

         

        Silabs has released the reference design for usb Type-c. Since more and more customers adopt our reference design, it's essential to investigate the Power Delivery specification, and implement a universal Type-C PD Analyzer base on our certified PD library. 

         

        Overview:

         

        The USB Power Delivery Analyzer (PD analyzer) base on EFM8BB3 can monitor the PD package data on the Control Channel lines CC1 and CC2, and don’t need intrusive the original system. It can aid to analyze the behavior of the whole USB Power Delivery System to promote the development of new USB PD product or troubleshoot the issue of the PD system.

         

        The system architecture of PD analyzer connectors be illustrated in figure as below. The PD analyzer be connected to analysis computer through a USB-to-Uart Bridge for data transfer. The target device should connect the Analyzer’s type-c receptacle, and the plug of Analyzer should connect to another type-c device, typically, it is a source port.

         

        PD_Az.png

         

        Hardware

        The prototype of the PD Analyzer will be implemented with EFM8BB31F64G STK board.

         

        Software

        The GUI tool be implemented with python + QT which be supposed compatible with major system. And packages the python programs into stand-alone executables with Pyinstaller.

         

        Firmware

        The firmware be implemented base on Silabs' certified PD library

         

        Main function of the PD protocol analyzer 

        1. PD data import / export / save
        2. PD data capture
          • connect / disconnect the analyzer
          • run / stop / pause the PD capture, the version1 will support captured data analysis, but not online analysis.
          • data buffer size if adjustable, the data will be overwroten if overflow
        3. PD data analysis
          • can show raw data, decoded from BMC
          • show message view data
          • show policy layer data
          • can mark the data for checking
        4. About & Help
          • Will provide some user guide for how to use the tool
          • The tool is releasable under Silabs' control

          

        Overview of the GUI


        As below is the main perspective of the PD analyzer GUI, it comprises the following elements:

         

        • Menu bar
        • A message view window which list all of the captured PD package data.
        • A Raw Data view window


        Message View

        The message view window be consist of a list that displaying all USB protocol elements. The analysis software lists PD package on the left side of the display. Each PD package includes the SOP, Message ID, Number of Data Objects and Message Type information, also the payload and absolute time of each PD package be expressed in the view. And the PD package transfer direction is indicated with an arrow.

         

        RawData View

        The Raw Data View will show more information about the selected power delivery package. In addition to the basic PD package information be provided by Message view, this display view allows the user to check the raw data (5B encoded) of each package, and all of the detailed information will be listed, also a brief description about each control message or data message be added to help the user understand the meaning of the PD package further.

         

        image2017-7-7_13-47-56.png

         

        Prototype of the PD Analyzer


        The USB Power Delivery Analyzer (PD analyzer) device be implemented with EFM8BB3. EFM8BB3 has a Configurable Logic block which be consisted of multiple Configurable Logic Units (CLUs). CLUs are flexible logic functions which may be used for a variety of digital functions, such as replacing system glue logic, aiding in the generation of special waveforms, or synchronizing system event triggers. The USB PD analyzer adopt the CLU as a BMC decoder, the module can decode the BMC code independently of the CPU, has the benefit of reducing the workload of the CPU.


        The PD analyzer device be consisted of three parts, EFM8BB3 STK board, CP210x USB-to-Uart bridge, a Type-C receptacle and plug connector. As below is the top view and bottom view of the PD Analyzer device.

        image2017-7-3_19-46-32.png

        image2017-7-3_19-46-47.png

         

        PIN Connection

        The P0.1 of STK board should connect to GND for a reference GND. And P1.1 P1.2 is the input channel of CC pin, please connect them with the Type-c connector’s A5 and B5 pin. Also we should connect the P1.7 and P2.0 to the Rx and Tx pin of CP210x for data transaction.


        Capture PD package data

         

        Connection Check

        Ensure that the PD Analyzer device is connected to the analysis computer and the power is on.
        Launch the PD Analyzer application by double clicking “PD Analyzer.exe”
        At the main window, click the Capture -> Connect menu to create the connection between Analyzer device and computer. The Connect menu will become disabled if connection be established, otherwise a warning message window will be popped to info the connection failed. And please reset the analyzer device and try to connect it again.


        Capture Data

        After ensuring the connection, please start to capture the PD package by clicking the Capture -> Run. And then connect the target Type-c device with the receptacle of the connector, and the plug of the connector should be connected to other Type-c source. For a quick demo, plug the USB Type-C power adapter into the receptacle, and plug the connector into the Macbook.


        The overview of the PD Analyzer be illustrated as below.

        image2017-7-3_19-48-15.png

         

        Firmware HEX

        Uploaded the PD Analyzer firmware project base on EFM8BB3 as attachement, please just program the the PD_Analyzer.hex to EFM8BB31F64G to make it a PD Analayzer device.

        And then refer to sector "PIN Connection" for how to connect the EFM8BB3 STK and CP210x.  

         

        GUI Tool

        Attachement GUI_Tool.zip is the stand-alone executables GUI tool which can run in the Windows PC without installing.

        https://webftp.silabs.com/download?domain=silabs.com&id=fa5a12f4f0664883923686bfa20e820f-bb25ad67690248c89887ffd5baf278b6

         

      • Building a Magnetic Alarm System for the Giant Gecko Series 1 STK

        Siliconlabs | 08/242/2017 | 09:17 AM

        This project is created by Silicon Labs’ summer intern Rikin Tanna. 

         

        Project:

         

        A magnetic alarm system uses a Hall Effect magnetic sensor and a supporting magnet attached to the door frame to determine if the door is opened or closed. This project includes a notification service that sends a message to your mobile phone when the alarm is triggered, for added security. By removing any moving parts from the system, the magnetic alarm system proves to be very reliable.

         

        spectrum-1.jpg

         

        Materials Used:

         

        EFM32 Giant Gecko GG11 Starter Kit (SLSTK3701A)

        WGM110 Wi-Fi Expansion Kit (SLEXP4320A)

        Hall Effect Magnetic Sensor (Si7210)

         

        Background:

         

        My goal with this project was to demonstrate an important use case for the Si7210 as a component of an alarm system. Given that Silicon Labs is an IOT company, I figured it would be beneficial to use IFTTT, an IOT workflow service that connects two or more internet-enabled devices, to demonstrate our GG11 STK being used with an established IOT enabler. With this service included, I could also showcase the WGM-110 Wi-Fi Expansion kit working with the GG11 STK. The GG11 STK was chosen due to its onboard Si7210 sensor, its compatibility with the WGM-110 Wi-Fi Expansion kit, and its recent launch (to expand its demo portfolio).

         

        Operation:

         

        The demo is split into 3 phases:

        1. WiFi-Setup – The first phase of the demo configures the WGM110. Here, the WGM110 boots up, sets the operating mode to client, connects to the user’s access point, and enters a low power state (Power Mode 4) to wait for further command. As it configures, status messages will display to the LCD as the GG11 receives responses from the WGM110.
        2. Calibration – The second phase of the demo calibrates the Si7210 digital output pin thresholds based on the user’s “closed door” position (magnetic field reading).
        3. Operation – The third phase is operation. Closing and opening the door (crossing the magnetic field threshold) will cause the Si7210 digital output pin to toggle, which will result in LED0 flashing. Additionally, the output pin will toggle if a second magnet is brought in to try and tamper with the alarm system. When the alarm is triggered, the GG11 will command the WGM110 to contact the IFTTT servers to send a message to the user’s mobile phone.

        Explanation:

         

        GG11 STK:

        The GG11 STK was programmed using Simplicity Studio. Simplicity provides an ample array of examples and demos to help any beginners get started with Silicon Labs MCUs (this was my first experience with SiLabs products).

         

        Below is a representation of data flow for the project. 

         

        spectrum-2.png

         

        WGM110:

         

        The WGM110 is a versatile part, as it can act as Wi-Fi client, a local access point, or a Wi-Fi Direct (Wi-Fi P2P) interface. In this system, the WGM110 acts as a client, and it is a slave to the host GG11 MCU. Communication is based on the BGAPI command-response protocol via SPI on a UART terminal. Debugging this proved to be difficult, as there are two individual MCUs involved, but the Salae Logic analyzer allowed me to view the communication between the devices to help fix any issues I encountered. Below is a capture of a typical boot correspondence.

         

        spectrum-3.png

         

        spectrum-4.png

         

        When the alarm is triggered, the WGM110 establishes a TCP connection with the IFTTT server and sends an HTTP Get request to the extension specified by the IFTTT applet I have created. Unfortunately, IFTTT allows free users to only create private applets, but creating the applet was simple: step by step instructions for creating my applet can be found in the project ReadMe file.

         

        Si7210:  

         

        The GG11 STK comes with an onboard Si7210 Hall Effect Magnetic sensor. It can detect changes in magnetic field to the hundredth of Millitesla (mT), which is more than enough sensitivity for this use case. The part has multiple OTP registers that store various part configurations, and the calibration process specified earlier writes to the register that determines the digital output threshold through I2C. The Si7210 also features a tamper threshold, in case someone tries to fool the alarm by using a second magnet to replace the original magnet as the door opens. This threshold is configured to be slightly greater than the original calibration threshold to detect even the slightest tamper. When either threshold is crossed, the part automatically toggles an OTP digital output pin, allowing any programmer to easily interface the sensor into their designs.

         

        Using this Project:

         

        This project provides a good starting point for anyone who wants to utilize the Si7210 Hall Effect sensor and/or the WGM110 Wi-Fi Expansion kit working in sync with the GG11 STK. The expansion kit can also be used with the PG1 or PG12 boards, but my code may require a few changes in initialization, depending on which specific peripherals are used. 

         

        Below is a slide that details all the various features that I utilized for each part. Feel free to download the project (link below) and use my code to get started on your own projects!

         

        spectrum-5.png.jpg

         

        Source Files: 

         

        • Magnetic alarm zip file (attached) 

         

        Other EFM32GG11 Projects: