The Project board is for sharing projects based on Silicon Labs' component with other community members. View Projects Guidelines ›

 

Zigbee to Modbus Gateway

Fact #1 : Industrial IoT is one of the biggest slice of the global IoT pie.

Fact #2 : Zigbee is a popular industrial communication wireless standard

Fact #3 :  Modbus is an indispensable part of industrial automation.

Our technical team realized this opportunity and came up with this Zigbee to Modbus TCP/IP gateway, that can act as an interface between a industrial Zigbee network and a Modbus TCP/IP or even a general TCP/IP network and hence the internet at large. 

Naturally, when it came to selecting a Zigbee module we decided to go with the Telegesis ETRX357-LRS module, for a host of reasons. For the TCP/IP end we used the Xpico module by Lantronix. Because the Xpico comes in a general TCP/IP stack version and also a Industrial Modbus TCP/IP stack version. 

To make the product more versatile we decided to add a ARM Cortex M4 MCU for some custom firmware and device management. To make the product truly easy to use and deploy on field we added a PoE+ (IEEE 802.3at) power option. 

Look forward to comments and suggestions from experts here on potential use cases and opportunities with the product. 

  • Class 3 15W
  • Projects
  • Telegesis Legacy Modules
  • Wireless
  • Class 4 30W
  • ZigBee and Thread
  • Hi, 

    I like your thought. But i have one question, Is M4 used as host for zigbee in ncp mode? 

    0