Please see the attached PDF for the answers to the following questions:
1 Are the Si515 and Si516 pin-outs, PCB land patterns, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si515 or Si516 packages?
8 How much do the Si515 and Si516 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si515 and Si516 devices?
11 What are ΘJA and ΘJC for the Si515 and the Si516?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si515 and Si516?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si515 and Si516?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 Is the FS pin on a Si515 or Si516 internally pulled up or pulled down?
19 What is Absolute Pull Range (APR)?
20 Why is there no Min APR listed for 2.5v or 1.8v for certain Kv values?
Please see the attached PDF for the answers to some of the most common Si595, Si596, and Si597 questions.
Please see the attached PDF for the answers to some of the most common Si598 and Si599 questions.
Timing Knowledge Base
Si515 Si516 FAQ
Please see the attached PDF for the answers to the following questions:
1 Are the Si515 and Si516 pin-outs, PCB land patterns, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si515 or Si516 packages?
8 How much do the Si515 and Si516 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si515 and Si516 devices?
11 What are ΘJA and ΘJC for the Si515 and the Si516?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si515 and Si516?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si515 and Si516?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 Is the FS pin on a Si515 or Si516 internally pulled up or pulled down?
19 What is Absolute Pull Range (APR)?
20 Why is there no Min APR listed for 2.5v or 1.8v for certain Kv values?
Si595 Si596 Si597 FAQ
Please see the attached PDF for the answers to some of the most common Si595, Si596, and Si597 questions.
Si598 Si599 FAQ
Please see the attached PDF for the answers to some of the most common Si598 and Si599 questions.