Please see the attached PDF for the answers to the following questions:
1 Are the Si510, Si511, Si512, or Si513 pin-outs, PCB land patterns, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si510, Si511, Si512, and Si513 package?
8 How much do the Si510, Si511, Si512, and Si513 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si510, Si511, Si512, and Si513?
11 What are ΘJA and ΘJC for the Si510, Si511, Si512, and Si513?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si510, Si511, Si512, or Si513?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si510, Si511, Si512, and Si513?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 Is the FS pin on a Si510, Si511, Si512, or Si513 internally pulled up or pulled down?
Timing Knowledge Base
Si510 Si511 Si512 Si513 FAQ
Please see the attached PDF for the answers to the following questions:
1 Are the Si510, Si511, Si512, or Si513 pin-outs, PCB land patterns, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si510, Si511, Si512, and Si513 package?
8 How much do the Si510, Si511, Si512, and Si513 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si510, Si511, Si512, and Si513?
11 What are ΘJA and ΘJC for the Si510, Si511, Si512, and Si513?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si510, Si511, Si512, or Si513?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si510, Si511, Si512, and Si513?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 Is the FS pin on a Si510, Si511, Si512, or Si513 internally pulled up or pulled down?