Please see the attached PDF for the answers to the following questions:
1 Is the Si514 pin-out, PCB land pattern, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si514 package?
8 How much does the Si514 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si514?
11 What is the ΘJA and ΘJC for the Si514?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si514?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si514?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 What is the I2C address of my Si514?
19 Is the I2C Bus working correctly?
Timing Knowledge Base
Si514 FAQ
Please see the attached PDF for the answers to the following questions:
1 Is the Si514 pin-out, PCB land pattern, and package dimensions compatible with industry standards?
2 What is the material composition of the pins?
3 What is the MSL (Moisture Sensitivity Level) of the ceramic packages?
4 What is the MSL (Moisture Sensitivity Level) of the 2.5x3.2mm package?
5 Are the CLCC packages hermetically sealed?
6 What about RoHS, REACH or other materials related compliance information?
7 Are any flame retardants (Halogen compounds) used in the Si514 package?
8 How much does the Si514 oscillators weigh?
9 Are the oscillator products available in Tape & Reel?
10 What is the maximum operating junction temperature for the Si514?
11 What is the ΘJA and ΘJC for the Si514?
12 What is the Coefficient of Thermal Expansion (CTE) in the plane of the PWB (x and y) for the 2.5x3.2mm package?
13 What is the typical temperature rise of the Si514?
14 Are the devices compatible with both leaded and “lead-free” assembly processes?
15 What are the maximum reflow temperatures and profiles recommended for “lead-free” and “leaded” solder reflow processes?
16 Where is the FIT information for the Si514?
17 What are the qualification test requirements for Silicon Laboratories’ lead-free, RoHS-compliant, CLCC package technology?
18 What is the I2C address of my Si514?
19 Is the I2C Bus working correctly?