A number of antenna types can inherently be matched to the desired input impedance (typically, 50-ohm single-ended) without using any external tuning component (e.g. printed inverted-F antenna). However, board size, plastic enclosures, metal shielding, and components in close proximity to the antenna can affect antenna performance. For best performance, the antenna might require tuning that can be realized by two ways:
Dimension changes in the antenna layout structure, or
Applying external tuning components.
It is typically a preferred solution when layout modification is not required on a custom design. To accomplish this, Silicon Labs generally recommends to ensure SMD placeholders for external antenna tuning components, where the suggested external antenna matching structure is a 3-element PI network. You can achieve a good match using as a maximum of two elements (with one series and one shunt component) of the PI network. Any unknown passive impedance can get matched to 50 ohms on this PI network, since all L, C, L-C, C-L combinations can be realized on it and therefore any de-tuning effect can be compensated out.
Note that every implementation of an antenna design might require different combinations of inductors and capacitors.
Recommended 3-element PI network for external antenna matching purposes:
Recommended external antenna matching network
A number of antenna types can inherently be matched to the desired input impedance (typically, 50-ohm single-ended) without using any external tuning component (e.g. printed inverted-F antenna). However, board size, plastic enclosures, metal shielding, and components in close proximity to the antenna can affect antenna performance. For best performance, the antenna might require tuning that can be realized by two ways:
It is typically a preferred solution when layout modification is not required on a custom design. To accomplish this, Silicon Labs generally recommends to ensure SMD placeholders for external antenna tuning components, where the suggested external antenna matching structure is a 3-element PI network. You can achieve a good match using as a maximum of two elements (with one series and one shunt component) of the PI network. Any unknown passive impedance can get matched to 50 ohms on this PI network, since all L, C, L-C, C-L combinations can be realized on it and therefore any de-tuning effect can be compensated out.
Note that every implementation of an antenna design might require different combinations of inductors and capacitors.
Recommended 3-element PI network for external antenna matching purposes: