Measurement results show that EFR32 MG13 complies with EN300 328 category1 blocking requirements with good margin in 802.15.4 OQPSK DSSS mode (ZigBee PHY).
The blocking test has been performed as per chapter 5.4.11.2.1.
DUT:
RFIC: EFR32 MG13
Board: BRD4158A revA01 2.4 GHz/915 MHz
DUT Configuration:
SDK: Flex 1.1.0.0
RAIL: RAIL 1.5.1.7
App: RAILTest 1.5.1
RAILtest Commands:
reset
rx 0
config2pGHz802154
rx 1
This command set configures the part to the 802.15.4 OQPSK DSSS ZigBee PHY.
Payload length is 16 bytes.
Signal generators:
ZigBee packet: Agilent E4432B
Blocker: HP 8665B
Measurement results
Conducted PER curve
1% PER Sensitivity: -101 dBm
10% PER Sensitivity: -102.5 dBm
Conducted Blocking at various channels
Desired signal power level is set to (1% PER sensitivity + 6 dB) = -95 dBm.
Measurement results show that EFR32 MG1 complies with EN300 328 category1 blocking requirements with good margin in 802.15.4 OQPSK DSSS mode (ZigBee PHY).
The blocking test has been performed as per chapter 5.4.11.2.1.
DUT:
RFIC: EFR32 MG1
Board: PCB4252A 2.4 GHz
DUT Configuration:
SDK: Flex 1.0.1.0
RAIL: RAIL 1.4.2.0
App: RAILTest 1.4.2
RAILtest Commands:
reset
rx 0
config24GHz802154
This command set configures the part to the 802.15.4 OQPSK DSSS ZigBee PHY.
Payload length is 16 bytes.
Signal generators:
ZigBee packet: Agilent E4432B
Blocker: HP 8665B
Measurement results
Conducted PER curve
1% PER Sensitivity: -97.5 dBm
10% PER Sensitivity: -98.5 dBm
Conducted Blocking at various channels
Desired signal power level is set to (10% PER sensitivity + 6 dB) = -92.5 dBm.
Proprietary Knowledge Base
EFR32 MG13 ETSI EN300 328 v.2.1.1 (2016-11) ZigBee blocking performance
Measurement results show that EFR32 MG13 complies with EN300 328 category1 blocking requirements with good margin in 802.15.4 OQPSK DSSS mode (ZigBee PHY).
The blocking test has been performed as per chapter 5.4.11.2.1.
DUT:
RFIC: EFR32 MG13
Board: BRD4158A revA01 2.4 GHz/915 MHz
DUT Configuration:
SDK: Flex 1.1.0.0
RAIL: RAIL 1.5.1.7
App: RAILTest 1.5.1
RAILtest Commands:
reset
rx 0
config2pGHz802154
rx 1
This command set configures the part to the 802.15.4 OQPSK DSSS ZigBee PHY.
Payload length is 16 bytes.
Signal generators:
ZigBee packet: Agilent E4432B
Blocker: HP 8665B
Measurement results
Conducted PER curve
1% PER Sensitivity: -101 dBm
10% PER Sensitivity: -102.5 dBm
Conducted Blocking at various channels
Desired signal power level is set to (1% PER sensitivity + 6 dB) = -95 dBm.
f_Channel11: 2405 MHz
f_Channel18: 2440 MHz
f_Channel26: 2480 MHz
EFR32 MG1 ETSI EN300 328 v.2.1.1 (2016-11) ZigBee blocking performance
Measurement results show that EFR32 MG1 complies with EN300 328 category1 blocking requirements with good margin in 802.15.4 OQPSK DSSS mode (ZigBee PHY).
The blocking test has been performed as per chapter 5.4.11.2.1.
DUT:
RFIC: EFR32 MG1
Board: PCB4252A 2.4 GHz
DUT Configuration:
SDK: Flex 1.0.1.0
RAIL: RAIL 1.4.2.0
App: RAILTest 1.4.2
RAILtest Commands:
reset
rx 0
config24GHz802154
This command set configures the part to the 802.15.4 OQPSK DSSS ZigBee PHY.
Payload length is 16 bytes.
Signal generators:
ZigBee packet: Agilent E4432B
Blocker: HP 8665B
Measurement results
Conducted PER curve
1% PER Sensitivity: -97.5 dBm
10% PER Sensitivity: -98.5 dBm
Conducted Blocking at various channels
Desired signal power level is set to (10% PER sensitivity + 6 dB) = -92.5 dBm.
f_Channel11: 2405 MHz
f_Channel18: 2440 MHz
f_Channel26: 2480 MHz