-> Fct: ble_adv_set_con_parameter -Info: Set min connection interval to 40000 us -Info: Set max connection interval to 80000 us -Info: Set Advertising Channel: 37 -> Fct: ble_adv_set_mode -Info: Set Discoverable Mode: Discoverable using general discoverable mode -Info: Connectable Mode: Undirected connectable -Info: Adv State: BLE_ADV_ADV_RUN -> BLE ADV Starting -->> BLE: New Event: gecko_evt_le_connection_opened_id -Address: 2520924109 -Address Type: random -Address Role: master -Connection Handle: 6 -Bonding Handle: no handle <<-- -> Fct: ble_adv_set_mode -Info: Set Discoverable Mode: Not discoverable -Info: Connectable Mode: Not connectable -Info: Adv State: BLE_ADV_ADV_STOPPED -> Connection Open: 6 -->> BLE: New Event: gecko_evt_le_connection_parameters_id -Connection Handle: 6 -Connection Interval: 48750 us -Connection latency: 0 -Connection timeout: 20000 ms -Security Mode1 Level: 1 - No Security <<-- -> Fct: ble_con_change_con_parameter -Info: Set min connection interval to 11250 us -Info: Set max connection interval to 18750 us -Info: Set connection slave latency to 0 us -Info: Set supervision timeout 2000 ms -->> BLE: New Event: gecko_evt_le_connection_parameters_id -Connection Handle: 6 -Connection Interval: 18750 us -Connection latency: 0 -Connection timeout: 2000 ms -Security Mode1 Level: 1 - No Security <<-- -->> BLE: New Event: gecko_evt_le_connection_parameters_id -Connection Handle: 6 -Connection Interval: 7500 us -Connection latency: 0 -Connection timeout: 20000 ms -Security Mode1 Level: 1 - No Security <<-- -->> BLE: New Event: gecko_evt_le_connection_parameters_id -Connection Handle: 6 -Connection Interval: 18750 us -Connection latency: 0 -Connection timeout: 2000 ms -Security Mode1 Level: 1 - No Security <<-- -->> BLE: New Event: gecko_evt_le_connection_parameters_id -Connection Handle: 6 -Connection Interval: 7500 us -Connection latency: 0 -Connection timeout: 20000 ms -Security Mode1 Level: 1 - No Security <<--