The Isolated CAN Evaluation Kit is a demonstration and evaluation platform for creating Isolated CAN solutions. It can be used in conjunction with CAN capable EFM32 Starter Kits (STKs) like the EFM32 Giant Gecko 11 Starter Kit or the Tiny Gecko 11 Starter Kit. It simplifies the process of creating an isolated CAN solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the EFM32 Starter Kits to communicate via isolated CAN. The board contains one digital isolator, two CAN transceivers, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, and screw terminals for the physical CAN bus.
ISOLATED-CAN-EK Board and Kit Contents:
ISOLATED-CAN-EK Features:
Enablement:
All Silicon Labs MCU or WLMCU Starter Kits can connect to the Isolated-CAN-EK board. However, only the MCUs or WLMCUs that have a CAN peripheral are function with the ISOLATED-CAN-EXP. There is example code on the SLSTK3701A. This EFM32 Giant Gecko GG11 Starter Kit is needed for full evaluation and demonstration.
The isolation expansion boards are made to be connected to a microcontroller kit. The isolated signals are read by the MCU. This allows for the creation of a fully functional isolation node that can transmit and receive USB or RS232/RS485.
Kit | Description | Price (USD) | Add to Cart |
---|---|---|---|
EFM32WG-STK3800 | EFM32 Wonder Gecko Starter Kit | $29.99 | ![]() |
SLSTK2001A | EFM8 Universal Bee 1 Starter Kit | $29.99 | ![]() |
SLSTK3701A | EFM32 Giant Gecko GG11 Starter Kit (CAN) | $99.99 | ![]() |
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Demos are a quick and easy way to evaluate a device and offer a development starting point.
1. Plug the MCU Starter Kit to a host that has Simplicity Studio, ensure the switch is set to AEM
2. Attach the isolation expansion board to the 20 pin header
3. Open Simpicity Studio
4. Select Demos
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Kit | Description | Price (USD) | Add to Cart |
---|---|---|---|
EFM32WG-STK3800 | EFM32 Wonder Gecko Starter Kit | $29.99 | ![]() |
SLSTK2001A | EFM8 Universal Bee 1 Starter Kit | $29.99 | ![]() |
SLSTK3701A | EFM32 Giant Gecko GG11 Starter Kit (CAN) | $99.99 | ![]() |
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.