The Isolated USB Evaluation Kit is a demonstration and evaluation platform for creating Isolated USB solutions. It can be used in conjunction with EFM32 and EFM8 MCU Stater Kits (STKs). It simplifies the process of creating an isolated USB solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the MCU STKs to communicate via isolated USB. The board contains two isolators, a USB to UART bridge device, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, and a micro USB port.
ISOLATED-USB Board Contents
ISOLATED-USB Features
Enablement
All Silicon Labs MCU or WLMCU Starter Kits can connect to the Isolated-USB board. There is example code on the SLSTK2000A (EFM8 Universal Bee) and the EFM32EG-STK3800. One of these boards is needed for full evaluation and demonstration.
The isolation expansion boards are made to be connected to a microcontroller kit. The isolated signals are read by the MCU. This allows for the creation of a fully functional isolation node that can transmit and receive USB or RS232/RS485.
Kit | Description | Price (USD) | Add to Cart |
---|---|---|---|
EFM32WG-STK3800 | EFM32 Wonder Gecko Starter Kit | $29.99 | ![]() |
SLSTK2001A | EFM8 Universal Bee 1 Starter Kit | $29.99 | ![]() |
SLSTK3701A | EFM32 Giant Gecko GG11 Starter Kit (CAN) | $99.99 | ![]() |
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Demos are a quick and easy way to evaluate a device and offer a development starting point.
1. Plug the MCU Starter Kit to a host that has Simplicity Studio, ensure the switch is set to AEM
2. Attach the isolation expansion board to the 20 pin header
3. Open Simpicity Studio
4. Select Demos
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Kit | Description | Price (USD) | Add to Cart |
---|---|---|---|
EFM32WG-STK3800 | EFM32 Wonder Gecko Starter Kit | $29.99 | ![]() |
SLSTK2001A | EFM8 Universal Bee 1 Starter Kit | $29.99 | ![]() |
SLSTK3701A | EFM32 Giant Gecko GG11 Starter Kit (CAN) | $99.99 | ![]() |
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.