Si886xxISO-KIT

MSRP $29.99

Si886xx Isolator Evaluation Kit

The Si886xx evaluation kit allows customers to evaluate the performance of the Si88xx digital isolators with integrated dc-dc converter family of products. The evaluation board has the Si88621ED-IS populated to showcase the Si886xx family - this addition to the Si88xx family of products has extended dc-dc converter capabilities compared to the Si8824x. The Si8862x products can be used with an external switch that extends the input voltage of the dc-dc converter from 5 V to 24 V and power from 2 W to 5 W with a conversion efficiency of an industry best of 83%. It is a complete solution for using a 24 V primary supply to deliver up to 5W on the secondary side at 3 - 5 V supply voltage. Convenient test points are included to measure and observe time varying currents and voltages to calculate relevant parameters like efficiency, load/line regulation etc.

MSRP $29.99

 

Kit Contents

  • Si8862x based evaluation board
  • Si88621ED-IS: Dual digital isolator with integrated DC/DC converter with external switch capability
  • UTB02205s: 24 V to 5 V transformer
  • Information card to get you started

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close