Si83418AFA-KIT

Si83418AFA Smart Switch Evaluation Kit

The Si83418AFA-KIT allows designers to evaluate the Si834x 4 channel, low-side (sinking), isolated smart switch with a parallel input and SPI interface. The included evaluation board is populated with the Si83418AFA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs. The board is populated with a convenient pair of sockets and leads allowing you to quickly daisy-chain Si834x evaluation boards that have an SPI interface and evaluate them using a single pair of power supply connections and one SPI bus. The board also includes a convenient LED indicator attached to the fault output. The kit allows designers to quickly evaluate the isolated smart switches’ functionality and performance driving typical loads with a wide range of power supplies.

 

Kit Contents

  • Si83418AFA-EVB evaluation board
  • Si83418AFA-IF 4 ch. low-side isolated smart switch with parallel input & SPI interface in a 9x9 DFN package
  • CP2130 USB to SPI evaluation board
  • USB A to micro USB cable
  • 10-pin female to female ribbon cable
 

Additional Resources

AN1212: Advanced Load Driving Considerations for the Si834x Isolated Smart Switch

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results