Si890PWR-EVB

MSRP $163.00

Si890x Isolated Analog and ADC Evaluation Kit

The Si890xPWR-KIT demonstrates 50/60 Hz ac line voltage and current measurements. This EVB is housed in a plastic case with recessed connectors to protect against user electrical shock. The Si890x isolated AC mains monitor accepts a 110 or 220 vac input, and supports load currents up to 25 A (max).

The on-board line side circuit interface measures ac voltage and current, which is then digitized by the Si890x on-chip 10-bit ADC. The resulting converted data is then transmitted through the output side isolated serial port to the on-board master processor, C8051F007 MCU. The C8051F007 MCU converts the serial data back to analog format, where it is available to the user at the low-voltage side of the evaluation module.

MSRP $163.00

 

Kit Features

  • EVB module measures:
    • ac line voltage (110 vac or 220 vac at 50/60 Hz)
    • ac line current (25 A max)
  • Populated with devices for all three serial port options:
    • UART (Si8900)
    • I²C (Si8901)
    • SPI (Si8902)
  • 5 kV galvanic isolation between mains side and low-voltage side
  • Digital or analog output available for evaluation

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results