Si8751-KIT

MSRP $39.99

Si8751 Isolated FET Driver Evaluation Kit

The Si8751-KIT evaluation board allows designers to easily evaluate and develop with our Si875x isolated FET drivers. The boards come populated with the digital input Si8751. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each of the device’s pins to accommodate direct connection to the designer’s end system. The EVB supports both DC or AC switching with jumper selectable options to evaluate power reduction and miller clamp functions. The Si8751-KIT evaluation board demonstrates how easy it is to replace electromechanical or solid state relays using the Si875x with a cost, power, and performance optimized FET.

MSRP $39.99

 

Kit Contents

  • Si875x based evaluation board
  • Information card

Step 1: Get Started with the User's Guide

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz

Sort A -> Z
Sort Z -> A

Filter by values...

Status
Expansion Boards Select Columns
Select Columns
Expansion Boards Description

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close