Si823H-AAWA-KIT

MSRP $99.00

Si823Hx Gate Driver Board

The Si823Hx Gate Driver Board (GDB) is ideal for driving power modules and discrete transistors. This two-channel isolated gate driver solution features a differential digital interface, optimized on-board isolated power supply, and user-configurable turn-on and turn-off gate resistors. Status indicator LEDs and test points make evaluation and prototyping easy.

MSRP $99.00

 

Gate Driver Board Features

  • Two input, high-side/low-side gate driver with dead-time control and overlap protection
  • 4 A symmetric peak output current
  • 1 Ω sourcing and sinking gate resistors
  • Built-in +15 V and -3.5 V isolated power supplies
  • 5 kVrms safety rated isolation
  • 125 kV/µs common mode transient immunity (CMTI)
  • DC bus voltage up to 800 V
  • Reverse polarity protection for 12 V input supply
  • Differential inputs for increased noise immunity
  • Module temperature (NTC) output as frequency modulated digital signal
  • Reference design available in Tech Docs

Additional System Components

The Si823Hx GDB is highly versatile but must be combined with other components to form a complete system. You can choose various vendors' elements to complete your evaluation or protyping system and tailor it to your specific needs.

 

Wolfspeed WolfPACK™ Power Module Evaluation

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close