Si8281-KIT

MSRP $26.00

Si8281 Isolated Gate Driver Evaluation Kit

The Si8281 evaluation board highlights the Si8281CD-IS configuration of the Si828x family of isolated IGBT drivers. This device combines a high-quality, isolated gate driver with a high-efficiency dc-dc converter to simplify system power routing.

The board includes all BOM necessary for the dc-dc power converter and emphasizes the small space used by outlining the basic BOM in white. The board requires a 5 V input, and the power converter delivers a -9 V and a 15 V rail on the driver side. The converter can deliver up to 2 W of power. Sockets are provided to allow the user to mount an IGBT or representative capacitor directly to the board. Alternately, the board can be wired to an in situ switch through the output screw terminals. Power is applied through screw terminals, and signals can be applied or monitored through a standard header.

MSRP $26.00

 

Kit Contents

  • Si8281-EVB evaluation board
  • Si8281CD-IS Isolated IGBT Driver with simple dc-dc converter
  • Information card to get you started

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results