Si8285_86-KIT

MSRP $26.00

Si8285/86 Isolated Gate Driver Evaluation Kit

The Si8285_86-KIT evaluation board allows system designers to evaluate the features and specifications of the Si8285 and Si8286 isolated IGBT drivers. Sockets are provided to allow the user to mount an IGBT or representative capacitor directly to the board. Alternately, the board can be wired to an in situ switch through the output screw terminals. Power is applied through screw terminals on both sides, and signals can be applied or monitored through a standard header.

The board includes both the Si8285CD-IS and the Si8286CD-IS. These are both isolated IGBT drivers with different pin configurations. The Si8285 has additional features for monitoring and controlling the switch. The Si8286 is a pin configuration common to optocoupler based IGBT drivers. The board allows testing of these features to highlight the usefulness.

MSRP $26.00

 

Kit Contents

  • Si8285_86-EVB evaluation board
  • Si8285CD-IS Isolated IGBT Driver with Miller Clamp and Driver Power Feedback
  • Si8286CD-IS Isolated IGBT Driver
  • Information card to get you started

Step 1: Get Started with the User's Guide

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close