Silicon Labs LTE-M Expansion Kit is an add-on board that features the XBee3® LTE-M cellular modem from DIGI® and is made for long rage, mobile and secure cloud-connected IoT. The expansion kit can plug into the EFM32GG11 starter kit (STK) and take advantage of the full-features of the low-power EFM32GG11 MCU. By pairing the low-power Gecko technology and peripherals with the secure, long-range connectivity of the XBee3® modem, battery-powered IoT is simplified.
The kit currently supports the EFM32GG11 Starter Kit (SLSTK3701), which is strictly required for running the software demos. (See compatible board tab)
Expansion Kit Contents:
Compatible with the Giant Gecko GG11 Starter Kit (SLSTK3701A)
Activate the SIM card by following the instructions from Hologram in the link below.
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Learn how to get up and running quickly with the LTE-M Expansion Kit and EFM32GG11 Starter Kit.
Customers using this board need to upgrade firmware to avoid potential memory corruption.
The expansion kit currently supports the EFM32GG11 starter kit, which is required for using the pre-complied software demos. This must be purchased separately.
Part Number | Kit Name | Benefit | Price | Add to Cart |
---|---|---|---|---|
SLSTK3701A | EFM32 GG11 Starter Kit | At 2 MB flash, 512 kB RAM and with Ethernet, SDIO, QSPI and a wide range of other features, EFM32GG11 can solve a wide range of problems. | $99.99 | ![]() |
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.