Si3404B24V3KIT

MSRP $40.00

Si3404 24V Buck Class 3 Powered Device Evaluation Kit

The Si3404 24V Class 3 evaluation kit demonstrates a complete IEEE 802.3at Power over Ethernet Powered Device system using our Si3404 PoE PD device. A single Si3404 manages the PoE interface and dc-dc conversion. The low-cost buck converter outputs up to 0.625A at 24V for a total power of 15W. The User's Guide contains the Sifos IEEE compliance report, EMI test report, schematics, and board layout.

MSRP $40.00

 

Kit Contents

  • 1 x Si3404 24V, 15W Class 3 evaluation board
  • 1 x Quick start card

Kit Features

  • Included devices:
  • 15W buck converter
    • 24V, 0.625A output
    • Up to 89.3% efficiency
  • Fully 802.3at/af compliant
  • EN 55032 class B conducted and radiated EMI compliant
  • 3.3V, 5V, and 12V versions available

Design Resources

Step 1: Get Started with the User's Guide

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results