Si3406FBC2-KIT

MSRP $89.00

Si3406 Powered Device Non-Isolated Flyback Class 2 Evaluation Kit

With decades of high-voltage design expertise and a proven track record of supplying hundreds of millions of high voltage products, we are enabling customers to integrate PoE into a wide array of products at the lowest overall cost and lowest design effort with the Si3406 Powered Device (PD). Taking its cue from the world’s most highly integrated PD the Si3402, the Si3406 now also adds PoE+ (30W) IEEE 802.3at power capability, and continues the tradition of a high degree of BOM integration in a full-solution PoE Powered Device IC.

The Si3406 makes it simple and cost-effective for customers to add PoE capability to any Ethernet powered device application. By removing cost and design challenges, we are enabling widespread proliferation of PoE into the massive worldwide Ethernet infrastructure. Powered Device evaluation kits are available as either non-isolated or isolated topologies. Generally, isolated topologies are chosen when there are non-Ethernet jacks also included in the power device equipment, such as AC/DC adapters, USB ports, RS-232 ports, etc. Isolated topologies provide the PoE subsystem protection from undesirable earth ground connections and provide users of the equipment a basic level of safety from electrical shock.

The Si3406FBC2-KIT contains an evaluation board with RJ-45 jacks to allow direct connection into a PoE-enabled system, as well as power supply connectors to enable monitoring of the Si3406’s regulated dc output. The board features a non-Isolated flyback topology for high-efficiency power conversion, and is configured for Class 2 (7W and below) power. The board can be re-configured for other power classes with simple BOM changes as described in the User’s Guide.

MSRP $89.00

 

Kit Contents

  • Evaluation board with RJ-45 jacks
  • Power supply connectors

Step 1: Get Started with the User's Guide

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results