Si34061FB5VC4-KIT

MSRP $99.00

Si34061 Powered Device Isolated 5V Class 4 Evaluation Kit

The Si34061 5V Class 4 evaluation kit demonstrates a complete IEEE 802.3at Power over Ethernet Powered Device system using our Si34061 PoE PD device. A single Si34061 manages the PoE interface and dc-dc conversion. The isolated flyback converter outputs up to 6A at 5V for a total power of 30W while using a small EPD13 size transformer. The Sifos IEEE compliance report, EMI test report, schematics, and layout, found in the User's Guide, jump start new designs.

MSRP $99.00

 

Kit Contents

  • 1 x Si34061 5V, 30W Class 4 evaluation board
  • 1 x Quick start card

Kit Features

  • Included devices:
  • 30W, isolated flyback converter
    • 5V, 6A output
    • Up to 89% efficiency
    • Small, EPD13 size transformer
  • 48V aux power supply input
  • Second RJ45 jack to pass through Ethernet data
  • Fully 802.3at compliant
  • EN 55032 class B conducted and radiated EMI compliant

Design Resources

Step 1: Get Started with the User's Guide

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results