Si34071AC5V8KIT

MSRP $123.75

Si34071 Isolated 71 W, 5 V Class 8 Evaluation Kit

The Si34071 5 V Class 8 evaluation kit demonstrates a complete 71 W IEEE 802.3bt Power over Ethernet Powered Device system using our Si34071 PoE PD device. A single Si34071 manages the PoE interface and dc-dc conversion. The isolated forward converter outputs up to 14.2 A at 5 V for a total power of 71 W while using a small EPD13 size transformer. The Sifos IEEE compliance report, schematics, and layout are all found in the User’s Guide.

MSRP $123.75

 

Kit Contents

  • 1 x Si34071-FW-5V-C8 Si34071 5 V, 71 W Class 8 evaluation board
  • 1 x Quick start card

Kit Features

  • Included devices:
  • 71 W, isolated forward converter
    • 5 V, 14.2 A output
    • Up to 91.2 % end-to-end efficiency
    • Small, EPD13 size transformer
  • Second RJ45 jack to pass through Ethernet data
  • Fully 802.3bt compliant

Design Resources

Step 1: Get Started with the User's Guide

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close